Skip to content Skip to navigation menu

Product Testing

   

Choose your product

Narrow your results

Filter by product attributes

Products (395)

Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11301, 8.0 µm pore size, 100 mm diameter, 100 pieces per pack

$490.00

100 Pieces
Flow Rate
750 mL/min/cm²/bar (Water)
Pore Size
8 µm
Membrane Thickness
130 µm
Grade
11301
Hydrophobic PTFE Membrane Filters / Type 11803

$335.00

25 Pieces
Flow Rate
80 mL/min/cm²/bar (isopropanol)
Pore Size
1.2 µm
Membrane Thickness
100 µm
Grade
11803
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13106--47----HEN
Type
Membrane filter
Pore Size
0.45 µm
Packaging
Sterile, individually packed
Hydrophobic Edge
6 mm
Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11304, 0.8 µm pore size,  30 mm diameter, 100 pieces per pack

$134.00

100 Pieces
Flow Rate
200 mL/min/cm²/bar (Water)
Pore Size
0.8 µm
Membrane Thickness
130 µm
Grade
11304
Cellulose Acetate Membrane Filters / Type 11104

$83.00

100 Pieces
Flow Rate
200 mL/min/cm²/bar (Water)
Pore Size
0.8 µm
Membrane Thickness
120 µm
Grade
11104