Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Pipette Calibration (8)

Cubis® MPS pipette calibration balance 100 g|0,01 mg
Brand
Cubis® MPS
Balance Type
Pipette calibration balance
Maximum Weighing Capacity
100 g
Readability
0.01 mg
Cubis® MPS pipette calibration balance 6,1 g|0,001 mg
Brand
Cubis® MPS
Balance Type
Pipette calibration balance
Maximum Weighing Capacity
6.1 g
Readability
0.001 mg
ME Micro Balance, Factory verified
ME Micro Balance, Factory verified
Item no.: ME36S-0CE Discontinued

Specially designed for use in pharmaceutical laboratories and quality management systems.

ME Micro Balance
ME Micro Balance
Item no.: ME36S Discontinued

Specially designed for use in pharmaceutical laboratories and quality management systems.

Analytical balance, verified
Analytical balance, verified
Item no.: CPA225D-0CE Discontinued

Compact, precise and easy to operate

Pipette calibration balance 20g/1µg
Pipette calibration balance 20g/1µg
Item no.: GPC26-CW Discontinued

Fast, user-friendly and portable Sartorius lab balances are ideal for on-site pipette calibration. They provide the best features for accurate gravimetric testing of any pipette size - without a conventional draft shield to get in the way. They help ensure the integrity of your data by enabling you to perform regular pipette tests and calibration, the basic steps for monitoring the accuracy of single-channel and multi-channel pipettes. These balances can be ordered with calibration software.

Pipette calibration balance 220g/ 0,01mg
Pipette calibration balance 220g/ 0,01mg
Item no.: GPC225-CW Discontinued

Fast, user-friendly and portable Sartorius lab balances are ideal for on-site pipette calibration. They provide the best features for accurate gravimetric testing of any pipette size - without a conventional draft shield to get in the way. They help ensure the integrity of your data by enabling you to perform regular pipette tests and calibration, the basic steps for monitoring the accuracy of single-channel and multi-channel pipettes. These balances can be ordered with calibration software.

Pipette calibration balance 60g / 0,01mg
Pipette calibration balance 60g / 0,01mg
Item no.: GPC65-CW Discontinued

Fast, user-friendly and portable Sartorius lab balances are ideal for on-site pipette calibration. They provide the best features for accurate gravimetric testing of any pipette size - without a conventional draft shield to get in the way. They help ensure the integrity of your data by enabling you to perform regular pipette tests and calibration, the basic steps for monitoring the accuracy of single-channel and multi-channel pipettes. These balances can be ordered with calibration software.

Results per page: | |