Skip to content Skip to navigation menu

SafetySpace® Filter Tip Low Retention, 0.5 - 20 µl, single tray

Sartorius Low Retention Tips feature an extremely even and durable liquid-repellent surface for maximising your sample recovery and eliminating the loss of your expensive reagents. As a result, detergent-containing liquids with a low surface tension slide off easily from the inside surface of the tip, leaving very little residue behind.

Item no.:  LH-LF790021

Price:  $190.00

Availability:  For more information please log in

   

Sartorius Low Retention Tips have an extremely even and durable liquid-repellent surface for optimising the flow of the liquid while dispensing, for optimum sample recovery. Liquids with low surface tension, like detergents, slide easily off of the inner surface of the tip, leaving very little residue behind. This Low Retention feature is thus very useful in the following applications, where such viscous, detergent containing, liquids are often pipetted: PCR, real-time PCR, cloning, SDS-PAGE and other nucleic acid or protein analysis methods.

  • Ergonomic and light tip attachment and ejection secured by tip compatibility with the Optiload feature of Sartorius pipettes
  • Environment friendly materials used in tips, trays and racks are 100% recyclable or can be incinerated as energy waste
  • Less waste by reusing the fully autoclavable (121 ºC, 20 min) tip racks with refill or bulk tips
  • Easy matching with a suitable Sartorius pipette with colour coded tip trays
  • Improved tip identification and traceability by informative rack labels indicating tip volume, product number, lot number and purity level

The SafetySpace® Filter Tips are now available with Low Retention feature for doubled security of sample recovery.

  • Extremely liquid-repellent tip surface secures maximal sample recovery also with detergent containing liquids
  • Optimal liquid flow ensures high precision, when pipetting results are very consistent time after time
  • The high chemical resistance of Low Retention Tip surface secures sample and result integrity with no interfering leachables
  • Reduced risk of sample absorption into the filter with SafetySpace® feature
  • Aerosol and liquid contamination prevention with a filter barrier
  • Contamination-free pipetting with DNase, RNase and endotoxin free certified tips
  • E-beam pre-sterilised for sterile work

The extremely liquid-repellent tip surface combined with the safety air gap between the sample and the filter, improves the sample recovery in two ways: through better liquid flow, and by reducing the risk of the sample penetrating the filter. Thus, these tips are ideal for sensitive molecular biology applications, where:

  • reagents contain detergents
  • prevention of cross-contamination is vital
  • multi-dispensing with excess liquid volume is used

The tips are made of virgin polypropylene and the filter of polyethylene without 'self-sealing' additives, in order to avoid any interference with the sample and the results. The filter barrier helps protect against cross-contamination of the sample and/or the pipette and reduces the need for pipette maintenance. Filter tips with the Low Retention feature are available in multiple volumes from 10 µl to 1200 µl, and are packed in colour-coded single tray racks. They are DNase, RNase and endotoxin free certified and pre-sterilised.

  • Reduced risk of sample absorbtion into the filter with safety space feature
  • Aerosol and liquid contamination prevention with filter barrier
  • Contamination free pipetting with DNase, RNase and endotoxin free certified tips

Application Note

Ponteiras de baixa retenção — Nota de aplicação #01 — Comparação de desempenho de ponteiras de pipeta de baixa retenção de vários fabricantes
pt 367.6 kB
低吸附吸头
zh 647.2 kB
Low Retention Tips 저잔류 팁
ko 537.6 kB
Low Retention Tips — Performance comparison of low retention pipette tips from various manufacturers
en 221.0 kB
Low Retention Tips — ザルトリウス スマートチップ (ローリテンション)
568.9 kB
Puntas de baja retención — Nota de aplicación #01 — Comparación del rendimiento de las puntas de pipeta de baja retención de diferentes fabricantes
es 355.5 kB
Puntali a bassa ritenzione — Nota applicativa #01 — Confronto prestazionale tra Micropipette con puntali a bassa ritenzione di diversi produttori
it 353.5 kB

Brochure

Ponteiras de baixa retenção — Ótimo fluxo e ótima recuperação
pt 964.1 kB
低吸附吸头 — Optimum Flow for Optimum Recovery
zh 4.0 MB
저잔류 팁 — 최상의 복원력을 위한 최적의 흐름
ko 1.1 MB
Pointes Low Retention — Un écoulement optimal pour une récupération optimale
fr 956.0 kB
Low Retention-Spitzen — Optimale Flüssigkeitsabgabe - optimale Ausbeute
de 970.6 kB
Puntali a bassa ritenzione — Il flusso ottimale per un ottimo recupero
it 697.9 kB
Low Retention Tips | ザルトリウス スマートチップ (ローリテンション) — 最高の回収率を得るための最高の液体フロー
1.1 MB
Наконечники Low Retention — Оптимальная работа с жидкостями для экономии образцов и реагентов
ru 722.4 kB
Puntas de baja retención — Flujo óptimo para una recuperación óptima
es 963.5 kB
Low Retention Tips — Optimum Flow for Optimum Recovery
en 885.2 kB
High Quality Pipette Tips for Consistent and Reliable Results
en 3.4 MB
宣传手册:液体处理产品精简目录
zh 1.7 MB

Catalog

Sartorius Pipetting and Dispensing Products
en 6.2 MB

Datasheet

Low Retention Tips — Optifit Tips and SafetySpace Filter Tip
en 185.4 kB

 

  • Delivery Condition
    Sterile
  • Extended Length
    • No
  • Purity
    Pre-sterilized & free of DNase, RNase, human DNA and endotoxins
  • Tip Type
    Low retention tips, filtered
  • Volume
    0.5 – 20 µL
  • Wide Bore
    • No

 

  • Length
    51 mm
  • Pack Size
    960
  • Packaging
    Single Tray

Customers Also Purchased

Mline® Mechanical Pipette, Single Channel

Mline® Mechanical Pipette, Single Channel

Learn More
Proline® Plus Mechanical Pipette, Single Channel

Proline® Plus Mechanical Pipette, Single Channel

Learn More
SafetySpace® Filter Tip, 0.5-20 µl, Single Tray

SafetySpace® Filter Tip, 0.5-20 µl, Single Tray

Learn More