Pipetting Accessories
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbow pad supports ergonomic and comfortable pipetting.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (48)
- Fits to all Prospenser Plus and Biotrate models
- Material Polypropylene
- Suitable for all Prospenser Plus models
- Fits also to all biotrate models, but has larger orifice than standard dispensing head
- Material FEP (Fluorinated ethylene propylene)
- Fits to Prospenser models up to 10ml
- Standard dispensing head
- Material FEP (Fluorinated ethylene propylene)
Can be used to help stabilize the bottle.
Fits to bottles with base width 75-120m.
Material: Silicone
- Fits to all Prospenser models
- Material Polypropylene
Aspiration tube with threaded connector
Fits to all Prospenser Plus models, all Biotrate models, and 30ml and 60ml Prospenser models
Length 310mm
Material FEP (Fluorinated ethylene propylene)
- Fits to all Prospenser models
- Material Ethylene tetrafluoroethylene
- Flexible dispensing head for all Prospenser Plus and Biotrate models
- Fast and easy dispensing in to narrow tubes
- Maximum length 1m
- 3mm fine tip for accurate titration
- Material FEP (Fluorinated ethylene propylene)
- Fits to all Prospenser Plus and Biotrate models
- Material Polypropylene
- Fits to all Biotrate models
- Fine tip
- Material FEP (Fluorinated ethylene propylene)
- Fits to all Prospenser Plus and Biotrate models
- Material Ethylene tetrafluoroethylene
Pipetting Accessories