Pipetting Accessories
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbow pad supports ergonomic and comfortable pipetting.
Choose your product
Products (65)
With Speedcal, the testing unit for piston-operated pipettes with up to 12 channels, the test volumes of water are pipetted simultaneously into up to twelve weighing tubes located next to each other. A comprehensive test report is generated automatically.
- Fits to all Biotrate modes
- Flexible tube
- Length 0.4m
- Material FEP (Fluorinated ethylene propylene)
-Flexible dispensing unit for Prospenser 1ml, 2ml, 5ml, and 10ml models
-Fast and easy dispensing in to narrow tubes
-Maximum length 1m
- Material FEP (Fluorinated ethylene propylene)
-Suitable for Prospenser 30ml and 60ml models
-Enables easy attachment of filters
- Material FEP/PFA (Fluorinated ethylene propylene and Perfluoroalkoxy alkane)
-Suitable for Prospenser 30ml and 60ml models
-Enables easy attachment of filters
- Material FEP/PP (Fluorinated ethylene propylene and Polypropylene)
-Aspiration tube with threaded connector.
-Fits to Prospenser models up to 10ml
-Lenght 400mm
- Material FEP (Fluorinated ethylene propylene)
- Aspiration tube with threaded connector
- Fits to all Prospenser Plus models, all Biotrate models, and 30ml and 60ml Prospenser models
- Length 310mm
- Material FEP (Fluorinated ethylene propylene)
-Flexible dispensing unit for Prospenser 30ml and 60ml models
-Fast and easy dispensing in to narrow tubes
-Maximum length 1m
- Material FEP (Fluorinated ethylene propylene)
- Flexible dispensing head for all Prospenser Plus and Biotrate models
- Fast and easy dispensing in to narrow tubes
- Maximum length 1m
- 3mm fine tip for accurate titration
- Material FEP (Fluorinated ethylene propylene)
-Aspiration tube with threaded connector.
-Fits to Prospenser models up to 10ml
-Lenght 310mm
- Material FEP (Fluorinated ethylene propylene)
- Dispensing head with luer lock connector
- Fits to Prospenser Plus and Biotrate models
- Material FEP/PFA (Fluorinated ethylene propylene and Perfluoroalkoxy alkane)