Optifit Pipette Tips Refill Tower
This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.
Top Features of the Optifit Refill Tower
- Designed to create a perfect seal on all Sartorius pipettes
- Manufactured under stringent ISO 8 Cleanroom protocols
- Optiload® and Optiject® capability and ergonomic design for easy use
- Convenient color-coded identification
Popular Applications for the Optifit Refill Tower
- Analytical chemistry
- HPLC
- Mass-spectrometry
- ELISA (enzyme-linked immunosorbent assay
- Precise and accurate laboratory experimentation and analysis
Item no.: 790012
Price (USD): $69.80
Choose your Optifit Pipette Tips
We adhere to ISO 9001 and ISO 13485 quality compliance regulations at every step of Optifit tip production, from research and development to manufacturing and delivery. Optifit tips improve the accuracy of laboratory tasks while reducing sample waste by providing a leak-proof seal on all Sartorius pipettes. For regulated environments and work involving extremely sensitive samples, we also offer E-beam sterilized Optifit tips.
Versatile Refill Tower Volumes for Maximum Utility
Optifit tips are compatible with our full line of pipettes and gain enhanced ergonomics and Optiload® and Optiject® capabilities when used alongside Sartorius Picus® Nxt, Picus®, Tacta®, Mline® and Proline® Plus pipettes for smooth tip attachment and ejection.
Responsibly Made
Sartorius is committed to creating environmentally friendly tools for laboratory applications. Our Optifit Tips are made of 100% recyclable materials. In addition to being recyclable, Optifit Tips, racks and trays can be incinerated as energy waste. Sartorius’ Optifit Tip racks are also fully autoclavable, allowing laboratories to reduce waste and save money. To sterilize your Optifit Tips place them in a rack into an autoclave at 121 ºC for 20 minutes.
Applications
-
Application
-
Buffer and Media Prep
-
Clinical
-
ELISA
-
Food and Beverage
-
HPLC/UHPLC
-
Preparation of Reagents
-
Protein
- Research
-
Buffer and Media Prep
Dimensions
-
Dimensions WxDxH210 × 145 × 125 mm
-
Length31.5 mm
Features
-
Device/Instrument Compatibility
-
Picus® NxT
-
Picus®
-
Tacta®
-
Proline® Plus
-
Mline®
-
Proline®
- Universal Design
-
Picus® NxT
-
Extended LengthNo
-
Wide BoreNo
Product Information
-
BrandOptifit
-
Pack Size960
-
PackagingRefill Tower
-
Tip TypeNon-filtered tips
Sterility
-
Delivery ConditionNon-Sterile
-
PurityNon-sterile
Volumes
-
Volume10 µL