Skip to content Skip to navigation menu

Prospenser Plus Bottle Top Dispensers

Prospenser Plus is high quality bottle-top dispenser with excellent chemical resistance. It's safe, convenient, and customizable, making it perfect for a wide range of dispensing needs.

   

Choose your product

Products (0)

Prospenser Plus - Premium bottle-top dispensers

  • Volume range from 0,2 to 60 ml.
  • Extremely high chemical and thermal resistance due to ceramic piston, glass cylinder, and highly resistant fluoroplastic parts
  • Media recirculation system that allows unused media to be recovered from the device and returned to the bottle
  • 360° rotating dispensing head
  • Universal connector at the back of the unit for drying tubes and filters
  • The incremental volume setup ensures accurate and repeatable results
  • Smooth and light to operate
  • Easy to attach aspiration tube with a secure threaded connection
  • User-replaceable valves
  • Wide range of accessories
  • Fully autoclavable
  • Wide range of adapters included to fit most common bottle sizes

Brochure

Prospenser and Prospenser Plus – Superior Bottle-top Dispensers
en 1.2 MB

Datasheet

Prospenser & Prospenser Plus Bottle-top Dispensers
en 205.9 kB
Datasheet Service LPS Calibration ISO-17025-Pipette DE NL
en 480.0 kB
Datasheet Service LPS Calibration ISO-17025-Pipette DE NL
de 491.2 kB
Datasheet Service LPS Calibration ISO-8655-Pipette
de 388.9 kB
Datasheet Service LPS Calibration ISO-8655-Pipette
en 386.0 kB
Datasheet Service LPS Preventative Maintenance Pipette
en 428.6 kB
Datasheet Service LPS Preventative Maintenance Pipette
de 436.0 kB

User Manual

Sartorius Prospenser Plus
en 4.5 MB