Skip to content Skip to navigation menu

Pipette Calibration

   

Choose your product

Narrow your results

Filter by product attributes

Products (10)

Cubis® MPS pipette calibration balance 100 g|0,01 mg
Brand
Cubis® MPS
Balance Type
Pipette calibration balance
Maximum Weighing Capacity
100 g
Readability
0.01 mg
Cubis® MPS pipette calibration balance 6,1 g|0,001 mg
Brand
Cubis® MPS
Balance Type
Pipette calibration balance
Maximum Weighing Capacity
6.1 g
Readability
0.001 mg
Pipette Calibration Kit
Pipette Calibration Kit
Item no.: YCP04MS

$1,220.00

1 Piece

Pipette calibration kit for Cubis balances with readability 0.01mg and 0.1mg (hardware only)

ME Micro Balance, Factory verified
ME Micro Balance, Factory verified
Item no.: ME36S-0CE Discontinued

Specially designed for use in pharmaceutical laboratories and quality management systems.

Analytical balance, verified
Analytical balance, verified
Item no.: CPA225D-0CE Discontinued
Brand
CPA
Multi-Channel Pipette Calibrator

With Speedcal, the testing unit for piston-operated pipettes with up to 12 channels, the test volumes of water are pipetted simultaneously into up to twelve weighing tubes located next to each other. A comprehensive test report is generated automatically.

ME Micro Balance
ME Micro Balance
Item no.: ME36S Discontinued

Specially designed for use in pharmaceutical laboratories and quality management systems.

Pipette calibration balance 60g / 0,01mg
Pipette calibration balance 60g / 0,01mg
Item no.: GPC65-CW Discontinued

Fast, user-friendly and portable Sartorius lab balances are ideal for on-site pipette calibration. They provide the best features for accurate gravimetric testing of any pipette size - without a conventional draft shield to get in the way. They help ensure the integrity of your data by enabling you to perform regular pipette tests and calibration, the basic steps for monitoring the accuracy of single-channel and multi-channel pipettes. These balances can be ordered with calibration software.

Pipette calibration balance 220g/ 0,01mg
Pipette calibration balance 220g/ 0,01mg
Item no.: GPC225-CW Discontinued

Fast, user-friendly and portable Sartorius lab balances are ideal for on-site pipette calibration. They provide the best features for accurate gravimetric testing of any pipette size - without a conventional draft shield to get in the way. They help ensure the integrity of your data by enabling you to perform regular pipette tests and calibration, the basic steps for monitoring the accuracy of single-channel and multi-channel pipettes. These balances can be ordered with calibration software.

Pipette calibration balance 20g/1µg
Pipette calibration balance 20g/1µg
Item no.: GPC26-CW Discontinued

Fast, user-friendly and portable Sartorius lab balances are ideal for on-site pipette calibration. They provide the best features for accurate gravimetric testing of any pipette size - without a conventional draft shield to get in the way. They help ensure the integrity of your data by enabling you to perform regular pipette tests and calibration, the basic steps for monitoring the accuracy of single-channel and multi-channel pipettes. These balances can be ordered with calibration software.

Results per page: | |