Skip to content Skip to navigation menu

Optifit Pipette Tips

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

   

Choose your product

Products (1)

Optifit tip 1000 WB, Flexibulk (480), 12

$22.00

480 Pieces
Length
68.5 mm
Packaging
Flexibulk
Results per page: | |

The non-filtered Optifit Tips are designed for best possible fitting and sealing to secure the highest possible accuracy and precision. These pipette tips enable ergonomic and light tip attachment by being compatible with the Optiload feature in Sartorius Picus® Nxt, Picus®, Tacta®, Mline® and Proline® Plus pipettes.

Optifit Tips are available in various packaging types for all your needs:

  • Single Tray racks – purity certified tip racks
  • Refill Packs - purity certified and ecological refill packages
  • Refill Towers - space-saving and ecological refill packages
  • Flexibulk boxes - space-saving, ecological and economical bulk boxes
  • Standard bulk – economical bulk boxes

While Optifit Tip trays are colour coded for easy matching with a corresponding, colour coded Sartorius pipette, they do also match with most other pipette due to their universal design.

Strict quality standards, ISO 9001 and ISO 13485, are followed from tip R&D to production and delivery. The purity certified tips are manufactured in ISO 8 classified clean room conditions to avoid any contaminations and are tested for DNase, RNase and endotoxins per each tip lot. Pre-sterilised tips are also available for the purest laboratory work.

Application Note

Applic.Note Pipette Tips
en 141.2 kB

Brochure

High Quality Pipette Tips for Consistent and Reliable Results
en 3.4 MB

Customers Also Purchased

Picus® Electronic Pipette, Single Channel

Picus® Electronic Pipette, Single Channel

Learn More
Picus® Electronic Pipette, 8 Channel

Picus® Electronic Pipette, 8 Channel

Learn More
Optifit Tip Low Retention, 0.5-200 µl, single tray

Optifit Tip Low Retention, 0.5-200 µl, single tray

Learn More
Mline® Mechanical Pipette, 8 Channel

Mline® Mechanical Pipette, 8 Channel

Learn More
mLINE® Pipette 3 1-pack 10, 200, 1000 & 8-ch 300 µl

mLINE® Pipette 3 1-pack 10, 200, 1000 & 8-ch 300 µl

Learn More
SafetySpace® Filter Tip Low Retention, 5-300 µl, single tray

SafetySpace® Filter Tip Low Retention, 5-300 µl, single tray

Learn More
Picus® Electronic Pipette, Single Channel

Picus® Electronic Pipette, Single Channel

Learn More
SafetySpace® Filter Tip, 0.1-10 µl, Single Tray

SafetySpace® Filter Tip, 0.1-10 µl, Single Tray

Learn More
Safe-Cone Filter Standard Ø 3.15 mm, Pack of 50

Safe-Cone Filter Standard Ø 3.15 mm, Pack of 50

Learn More