Skip to content Skip to navigation menu

Arium® Display Mounting Kit

Arium® hight-adjustable tripod for display / dispense unit. The package includes a hight-adjustable tripod, a slide with holder for display / dispense unit and an operation instruction.

Item no.:  H2OPRO-ADM1

Availability:  On Request

   

All menu functions directly at the water-dispensing site.

Connected to an Arium® Pro or Comfort, the display mounting station enables the display/dispense unit to be positioned up to 2.5 meters away from the device. Thanks to the height-adjustable tripod, the dispense station can be optimally adapted to different vessel sizes.

For use with following lab water system series:
Arium® Pro
Arium® Comfort I

Datasheet

arium® comfort I — Platzsparende Twin Technologie
de 788.0 kB
arium® comfort I — Space-saving Twin Technology
en 607.6 kB
arium® comfort II — Beste Technologie Ohne Kompromisse
de 808.7 kB
arium® comfort II — Best Technology Without Compromise
en 673.3 kB
arium® pro Ultrapure Water Systems — Application-orientated and flexible to meet the highest demands
en 669.5 kB
arium® pro Reinstwassersysteme — Anwendungsorientiert und flexibel für höchste Ansprüche
de 1.2 MB

 

  • Cable Length
    2.5 m
  • Materials of Construction
    Aluminum

 

  • Dimensions
    22.0 × 59.5 × 25.5 cm
  • Pack Size
    1
Hood
Hood
Item no.: SB-12-01-0057

Slide
Slide
Item no.: SB-12-01-0106

Column
Column
Item no.: SB-12-01-0051

Slide
Slide
Item no.: SB-12-01-0052

Collapsible box
Collapsible box
Item no.: 69CP0950

Feet set
Feet set
Item no.: 69CW0156

Customers Also Purchased

Arium® Pro | Comfort UV Lamp

Arium® Pro | Comfort UV Lamp

Learn More
Arium® Analytical Kit

Arium® Analytical Kit

Learn More
Arium® comfort I TOC

Arium® comfort I TOC

Learn More
Sartopore 2_ 0.2m_ Size4_ 5pk

Sartopore 2_ 0.2m_ Size4_ 5pk

Learn More