Skip to content Skip to navigation menu

Arium® 613L100, Reverse Osmosis System

Arium® 613L reverse osmosis systems produce up to 300 l/hr for general laboratory applications with high water consumption, to feed ultrapure laboratory water systems, glass rinsing machines, autoclaves etc.

Item no.:  613L100

Availability:  Discontinued

   

The Arium®613L reverse osmosis (RO) system has been developed for applications requiring large volumes of RO water on demand. Capable of delivering up to 300 l of purified water per hour the Arium® 613L is an efficient, reliable, low maintenance RO system. The efficient RO membranes reduce water wastage and provide excellent product water quality whilst ensuring high retention rates of water impurities. Water storage is simplified by the use of an integrated 100 l tank, and booster pump. Product water can be readily distributed (2 m3/h at 3.7 bar) to several points of use.

  • Advanced filtration characteristics
  • Compact and robust design
  • Tank system

Filtration characteristics

  • High performance Thin-film composite(TFC) RO membranes
  • Prefiltration housing
  • 5 μm particle filter

Compact and robust design

  • High quality components (Grundfos pump, Danfoss valves)
  • Fully assembled control panel (no additional electrical installations)
  • Integrated alarm functions

Tank system

The Arium® 613L reverse osmosis system is capable of delivering 300 l of purified water per hour and the storage is simplified by the use of an integrated 100 l tank. For greater amounts of water the optional tank systems (200l, 600l or 1000l) are a comfortable solution. A distribution pump is integrated in the system and a whole building can be supplied with ASTM type 3 water. The produced water can be used for feeding glassware machines, autoclaves or air humidifiers and also as feed water for ultrapure water systems.
  • Integrated feed water pump provides constant pressure and permeate flow
  • Permeate distribution pump distributes the product water at a speed of 2 m³/h and 3.7 bar to the point of use

Brochure

arium® Water Purification Systems
en 4.9 MB
arium® Wasseraufbereitungssysteme
de 1.8 MB
arium® ラボ ウォーター システム
2.9 MB
Sistemi di purificazione dell’acqua arium®
it 2.0 MB
宣传手册:实验室纯水系统精简目录
zh 15.3 MB

Datasheet

arium® 613L — Umkehrosmose-Anlage
de 72.8 kB
arium® 613L — Système d'osmose inverse
fr 76.8 kB
arium® 613L — Sistema ad osmosi inversa
it 76.5 kB
arium® 613L — Equipo de ósmosis inversa
es 76.7 kB

General Specifications

  • Maximum Recovery Rate
    40 – 80

Volumes

  • Tank Volume
    100 L

eShop Dynamic Attributes

  • Rejection Rate of Monovalent Ions
    Up to 98 %
  • Rejection Rate of Polyvalent Ions
    Up to 99 %
  • Rejection rate of dissolved organics (>300 MW)
    > 99 %
Manometer 0-40 bar
Manometer 0-40 bar
Item no.: 613L-SM009

Quick lock coupling 10x1/4", Base

Hydrophor replacement kit
Hydrophor replacement kit
Item no.: SB-12-01-0109

Cable for niveau bar
Cable for niveau bar
Item no.: 613L-SE021

Reservoir pump 230V
Reservoir pump 230V
Item no.: SB-12-01-0108

Controlboard
Controlboard
Item no.: 613L-SE030

Pressure vessel of pump
Pressure vessel of pump
Item no.: 613L-SG026

½" x 12 mm elbow
½" x 12 mm elbow
Item no.: SB-12-01-0215

Coupling for high pressure pump
Coupling for high pressure pump
Item no.: 613L-SA016

U-bolt
U-bolt
Item no.: 613L-SG032

Gasket for overflow nozzle
Gasket for overflow nozzle
Item no.: SB-12-01-0213

Controlboard
Controlboard
Item no.: SB-12-01-0101

Push-in fitting, 12 mm elbow
Push-in fitting, 12 mm elbow
Item no.: SB-12-01-0214

Pressure controller type Danfoss CS
Pressure controller type Danfoss CS
Item no.: SB-12-01-0110

Filterhousing 5"
Filterhousing 5"
Item no.: 613L-SF006

End cap
End cap
Item no.: 613L-SV034

Plastic hose 10mm, 2m long
Plastic hose 10mm, 2m long
Item no.: 613L-SV036

1/4" needle valve 3.0 mm
1/4" needle valve 3.0 mm
Item no.: 613L-SV010

Quick lock coupling 10 mm angle
Quick lock coupling 10 mm angle
Item no.: 613L-SA012

High pressure motor
High pressure motor
Item no.: 613L-SE014

Blind cap
Blind cap
Item no.: SB-12-01-0266

Pressure tube
Pressure tube
Item no.: 613L-SG031

Plastic hose 12mm, 2m long
Plastic hose 12mm, 2m long
Item no.: SB-12-01-0217

Quick lock coupling 10 mm T-piece

Conductivity meter incl. Sensor
Conductivity meter incl. Sensor
Item no.: 613L-AE002

Check valve
Check valve
Item no.: SB-12-01-0111

Magnetlc valve 1/2"
Magnetlc valve 1/2"
Item no.: 613L-SV008

Start-up kit für 613L
Start-up kit für 613L
Item no.: 6750-25

Overflow connector
Overflow connector
Item no.: 613L-SG005

Pressure vessel plastic, 0,5L
Pressure vessel plastic, 0,5L
Item no.: SB-12-01-0107

Plastic connector (Flowmeter)
Plastic connector (Flowmeter)
Item no.: 613L-SA019

Control system compl.
Control system compl.
Item no.: 613L-SE029

Reservoir pump 230V
Reservoir pump 230V
Item no.: 613L-SE023

Piping
Piping
Item no.: SB-12-01-0204

High pressure pump
High pressure pump
Item no.: 613L-SE015

Flowmeter, permanent
Flowmeter, permanent
Item no.: 613L-SA018

Rubber washer for coupling
Rubber washer for coupling
Item no.: 613L-SA017

Pressure conroller 0,5 bar
Pressure conroller 0,5 bar
Item no.: 613L-SE007

O-ring internal (small)
O-ring internal (small)
Item no.: 613L-CD004

Vibration absorber
Vibration absorber
Item no.: 613L-SG022

1/4" Needle valve 3.3 mm
1/4" Needle valve 3.3 mm
Item no.: 613L-SV011

rail with Nylon rollers
rail with Nylon rollers
Item no.: 613L-SF003

Push-in fitting, 12 mm x 1/4", base
Push-in fitting, 12 mm x 1/4", base
Item no.: SB-12-01-0216

O-ring external (large)
O-ring external (large)
Item no.: 613L-CD003

Capacitor 16µF (high pressure motor)

Bridge assembly
Bridge assembly
Item no.: SB-12-01-0282

Niveau bar No. 3
Niveau bar No. 3
Item no.: 613L-SE020