Arium® 613L Reverse Osmosis System
Arium® 613L reverse osmosis systems produce up to 300 l/hr for general laboratory applications with high water consumption, to feed ultrapure laboratory water systems, glass rinsing machines, autoclaves etc.
- Item No.:
- 613L300D
- Discontinued
Choose your Arium® Advance Reverse Osmosis (RO) Pure Water Systems
The Arium®613L reverse osmosis (RO) system has been developed for applications requiring large volumes of RO water on demand. Capable of delivering up to 300 l of purified water per hour the Arium® 613L is an efficient, reliable, low maintenance RO system. The efficient RO membranes reduce water wastage and provide excellent product water quality whilst ensuring high retention rates of water impurities. Water storage is simplified by the use of an integrated 100 l tank, and booster pump. Product water can be readily distributed (2 m3/h at 3.7 bar) to several points of use.
- Advanced filtration characteristics
- Compact and robust design
- Tank system
Filtration characteristics
- High performance Thin-film composite(TFC) RO membranes
- Prefiltration housing
- 5 μm particle filter
Compact and robust design
- High quality components (Grundfos pump, Danfoss valves)
- Fully assembled control panel (no additional electrical installations)
- Integrated alarm functions
Tank system
The Arium® 613L reverse osmosis system is capable of delivering 300 l of purified water per hour and the storage is simplified by the use of an integrated 100 l tank. For greater amounts of water the optional tank systems (200l, 600l or 1000l) are a comfortable solution. A distribution pump is integrated in the system and a whole building can be supplied with ASTM type 3 water. The produced water can be used for feeding glassware machines, autoclaves or air humidifiers and also as feed water for ultrapure water systems.- Integrated feed water pump provides constant pressure and permeate flow
- Permeate distribution pump distributes the product water at a speed of 2 m³/h and 3.7 bar to the point of use
General Specifications
-
Feed Water SourceTap water
Physicochemical Information
-
Rejection Rate of Monovalent IonsUp to 98 %
-
Rejection Rate of Polyvalent IonsUp to 99 %
-
Rejection rate of dissolved organics (>300 MW)> 99 %
Power Requirements
-
Line Voltage240 V
Product Information
-
BrandArium®
-
Installation OptionBenchtop
-
Pack Size1
-
Water System TypeType 3 Water Systems (Reverse Osmosis)
Product Water Specifications: Type 1 Ultrapure Water
-
Water Dispensing Flow Rate (Type 1)5 L/min