Arium® 61215 Softener cartridge
Softener consisting of high efficient ion exchange resin, for efficient
calcium removal.
For intended use with:
- Arium® EDI 61215
Qty. 1 unit/pack
- Price (USD):
- $300.00
- Item No.:
- 612CPS1
- Availability:
- pcs
- Piece
- 1
Added to Shopping Cart
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Lab Water Consumables
Arium® 61215 Softener cartridge
Dimensions
-
Dimensions WxDxH140 x 280 x 250 mm
Features
-
Device/Instrument CompatibilityArium® 61215
Product Information
-
BrandArium®
-
Filter TypeIon Exchange
-
Pack Size1