Skip to content Skip to navigation menu

Arium® comfort I with 2 RO Modules w/o TOC

The Arium® comfort I delivers ASTM Type 1 ultrapure water and Type 3 pure water, all in one system. Directly connected to your potable feed water source, this system uses outstanding RO technology along with a unique ion-exchange cartridge to consistently deliver purified water of the highest quality. In addition, the intelligent iJust software optimizes your water usage and ensures time- and labor-saving operation.

Item no.:  H2O-I-2-UV-D

   

The Arium® comfort I is a combined system for producing ASTM Type 1 ultrapure water and Type 3 pure water. This system features the latest reverse osmosis technology and a unique filter cartridge to deliver water of the highest reproducible quality.

The Arium® comfort I consistently delivers reagent-grade ultrapure water at rates of up to 2 l/min. The quality of this water even exceeds ASTM Type 1 specifications. Moreover, Arium® comfort I supplies Type 3 pure water at rates of 8 or 16 l/h.

Pure water produced by Arium® comfort I is stored in the unique, closed Arium® bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you consistently obtain the best water quality and, therefore, reproducible results.

Applications

  • HPLC
  • GC-MS, AAS, ICP-MS
  • Ion chromatography
  • TOC-Analysis
  • Photometry
  • Pure water for preparation of buffers and pH solutions
  • Purification of feed water used to supply ultrapure water systems
  • Rinsing glassware and laboratory vessels
  • Purification of feed water for various laboratory instruments, such as humidifiers, autoclaves and glassware dishwashers

iJust

Compared with conventional water systems, the Arium® comfort I with its iJust software makes the best use of your water resources. Intelligent iJust enhances the quality of purified water, reduces your water usage, and calculates the optimal cleaning cycles for the system.

  • Premium product water quality at all times
  • Optimized, economic water consumption
  • Guaranteed longer life of down-stream ultrapure water systems

Display with Touch Function

Navigate easily and intuitively using the clearly structured Arium® menu – a light touch on the display is all it takes for error-free control, even while you’re wearing gloves.

Lowest TOC content

The 185 | 254 nm UV lamp, which can be integrated as an option, not only prevents microbiological growth, but also minimizes total organic compounds (TOC) in purified water. The low TOC level of < 2 ppb in Arium® water therefore ensures the reproducibility and reliability of your lab results. Moreover, you can have TOC readings continuously checked and displayed in real time by our optionally integrated TOC monitor specially developed for this ultrapure water system.

Major Advantages of Arium® comfort I:

The Arium® comfort I integrates perfectly into your given space requirements in the lab, whether as a bench-top, wall-mounted or a built-in unit.

  • The highest product water quality at all times
  • Optimized, lean and green water usage
  • Guaranteed longer life of downstream ultrapure water systems
  • Total ease of use
  • The lowest TOC level with constant monitoring option
  • High system flexibility to meet your specific needs

Brochure

arium® Water Purification Systems
en 4.9 MB
arium® Wasseraufbereitungssysteme
de 1.8 MB
arium® ラボ ウォーター システム
2.9 MB
Sistemi di purificazione dell’acqua arium®
it 2.0 MB
宣传手册:实验室纯水系统精简目录
zh 15.3 MB

Datasheet

arium® comfort I — Space-saving Twin Technology
en 607.6 kB
arium® comfort I — Platzsparende Twin Technologie
de 788.0 kB

 

  • Feed Water Source
    Tap water
  • Installation Option
    Bench integrated
  • Product Water Flow Rate
    2 L/min (ASTM Type 1) / 16 L/h (Type 3)
  • Product Water Resistivity (at 25 °C)
    18.2 MΩ × cm (ASTM type I) / < 0.05 MΩ × cm (type III)
  • Rejection Rate of Microorganisms
    - (ASTM type I) / > 99 % (type III)
  • Rejection rate of dissolved organics (>300 MW)
    - (ASTM type I) / > 99 % (type III)
  • TOC Level (depending on feed water)
    ≤ 2 ppb (ASTM Type I)
  • TOC Monitor
    No
  • Total Organic Carbon (TOC)
    ≤ 2 ppb
  • Water System Type
    • Combined Water System
    • Type 1 Water Systems (Ultrapure)
    • Type 3 Water Systems (Pure / Reverse Osmosis)

 

  • Line Voltage
    100 – 240 V

 

  • Application
    • Feed Water Lab Systems
    • Buffer and Media Prep
    • Histology
    • HPLC/UHPLC
    • IC
    • Preparation of Reagents
    • Photometry
    • TOC-Analysis
    • ELISA
    • AAS
    • GC-MS
Arium® Pro Dispense Gun with Tripod

Choose from a wide selection of consumables and accessories to adapt your laboratory water system to your personal needs. Sartorius offers a broad range of accessories and consumables to assist your daily work with the arium® lab water system.

Arium® Pro Dispense Gun with Wall Bracket

arium® dispense gun with wall mounting kit for dispensing ultrapure water, to use with arium® pro & 611. The dispense gun allows for sterile water dispensing through a 0.2 µm membrane final filter capsule and is easy and convenient to use thanks to its light weight and ergnonomic design.

arium dispense gun with stand

Choose from a wide selection of consumables and accessories to adapt your laboratory water system to your personal needs. Sartorius offers a broad range of accessories and consumables to assist your daily work with the arium® lab water system.

arium dispense gun
arium dispense gun
Item no.: 613-AMDG2

Choose from a wide selection of consumables and accessories to adapt your laboratory water system to your personal needs. Sartorius offers a broad range of accessories and consumables to assist your daily work with the arium® lab water system.

Arium® Bagtank 100 w/o Pump
Arium® Bagtank 100 w/o Pump
Item no.: H2O-AOV-100-W

The pure water is stored in the innovative, closed Arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the Arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

Arium® Bagtank 20 w/o Pump
Arium® Bagtank 20 w/o Pump
Item no.: H2O-AOV-20

The pure water is stored in the innovative, closed Arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the Arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

Arium® Bagtank 100 with Pump 115 VAC

The pure water is stored in the innovative, closed Arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the Arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

Arium® Bagtank 50 w/o Pump
Arium® Bagtank 50 w/o Pump
Item no.: H2O-AOV-50-W

The pure water is stored in the innovative, closed Arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the Arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

Arium® Bagtank 100 with Pump 240 VAC

The pure water is stored in the innovative, closed Arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the Arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

Arium® Bagtank 50 with pump 115 VAC

The pure water is stored in the innovative, closed Arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the Arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

Arium® Bag 20
Arium® Bag 20
Item no.: H2O-CBS-20

$129.00

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with Arium® lab water systems.

Arium® Bag 50
Arium® Bag 50
Item no.: H2O-CBS-50

$160.00

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with Arium® lab water systems.

arium pro display mounting kit complete

arium® hight-adjustable tripod for display / dispense unit. The package includes a hight-adjustable tripod, a slide with holder for display / dispense unit and an operation instruction.

Arium® Multifunction Stand

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

arium Water Guard
arium Water Guard
Item no.: 610AWG1

$450.00

arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.

Arium® RO Cleaning Set
Arium® RO Cleaning Set
Item no.: H2O-CCS

$84.00

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with Arium® lab water systems.

ARIUM 611 REPLACEMENT ULTRAVIOLET LAMP.

$245.00

Choose from a wide selection of consumables and accessories to adapt your laboratory water system to your personal needs. Sartorius offers a broad range of accessories and consumables to assist your daily work with the arium® lab water system.

Sartopore 2_ 0.2m_ Size4_ 5pk
Sartopore 2_ 0.2m_ Size4_ 5pk
Item no.: 5441307H4--CE--B

Choose from a wide selection of consumables and accessories to adapt your laboratory water system to your personal needs. Sartorius offers a broad range of accessories and consumables to assist your daily work with the Arium® lab water system.

Arium®  Foot Switch
Arium® Foot Switch
Item no.: H2O-AFS1

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.

Main Cord, 3-wires, South-Africa

$29.00

plug connector (6-way)
plug connector (6-way)
Item no.: SB-12-01-0071

$54.00

Adapter block comfort
Adapter block comfort
Item no.: SB-12-01-0146

$280.00

cover Service
cover Service
Item no.: SB-12-01-0011

$420.00

adapter plate incl. 2 sticker
adapter plate incl. 2 sticker
Item no.: SB-12-01-0025

$415.00

changing to table unit
changing to table unit
Item no.: SB-12-01-0191

Angle reduce connector
Angle reduce connector
Item no.: SB-12-01-0132

$48.00

Flowmeter valve unit
Flowmeter valve unit
Item no.: SB-12-01-0104

$1,255.00

Main cord, 3-wires, Italy
Main cord, 3-wires, Italy
Item no.: 6971976

$36.00

Cord Set, 3-wires, China
Cord Set, 3-wires, China
Item no.: 6971978

$36.00

Power supply with 2 cables
Power supply with 2 cables
Item no.: SB-12-01-0062

$690.00

Display head, front part
Display head, front part
Item no.: SB-12-01-0206

Fuse 3,5AT 125V SMD
Fuse 3,5AT 125V SMD
Item no.: SB-12-01-0070

$19.00

Unit feet set (4 pcs.)
Unit feet set (4 pcs.)
Item no.: SB-12-01-0013

$70.00

Pressure-reducing valve RO
Pressure-reducing valve RO
Item no.: SB-12-01-0075

$725.00

Starter UV lamp + cable
Starter UV lamp + cable
Item no.: SB-12-01-0014

$3,455.00

hose bridge RO
hose bridge RO
Item no.: SB-12-01-0080

$94.00

Conductivity pcb. HACMM-40-V2
Conductivity pcb. HACMM-40-V2
Item no.: SB-12-01-0068

$605.00

pressure measure transformer with cable

$575.00

Main cord, 3-wires, USA, CDN

$30.00

Plug-in angle 3/8" - 1/4"
Plug-in angle 3/8" - 1/4"
Item no.: SB-12-01-0128

$54.00

changing for wall unit
changing for wall unit
Item no.: SB-12-01-0190

Magnet valve unit comfort
Magnet valve unit comfort
Item no.: SB-12-01-0208

$650.00

fitting for inlet water
fitting for inlet water
Item no.: SB-12-01-0023

$145.00

Check valve
Check valve
Item no.: 69A60072

$107.00

Hose plug-in nipple 3/8"
Hose plug-in nipple 3/8"
Item no.: SB-12-01-0158

$66.00

Pressure detection transformer
Pressure detection transformer
Item no.: SB-12-01-0078

$370.00

Clamp ring set (Swagelok 1/4")
Clamp ring set (Swagelok 1/4")
Item no.: SB-12-01-0114

$32.00

Proportional valve unit
Proportional valve unit
Item no.: SB-12-01-0077

$1,115.00

Angle connector
Angle connector
Item no.: SB-12-01-0131

$48.00

Power socket with 2 cables and label

$147.00

Hinges (2 pcs.)
Hinges (2 pcs.)
Item no.: SB-12-01-0009

$235.00

Straight push-in connector 1/4"
Straight push-in connector 1/4"
Item no.: SB-12-01-0124

$54.00

Main Cord, 3-wires, India
Main Cord, 3-wires, India
Item no.: 6971973

$36.00

Push-in connector  3/8" x 1/2"
Push-in connector 3/8" x 1/2"
Item no.: SB-12-01-0119

$56.00

Door + pump cover (comfort)
Door + pump cover (comfort)
Item no.: SB-12-01-0067

$920.00

Fan
Fan
Item no.: SB-12-01-0032

$205.00

Connecting piece
Connecting piece
Item no.: SB-12-01-0152

$145.00

Sieve set
Sieve set
Item no.: SB-12-01-0205

cover for dispense unit
cover for dispense unit
Item no.: SB-12-01-0012

$107.00

Conductivity sensor
Conductivity sensor
Item no.: SB-12-01-0018

$245.00

collapsible box
collapsible box
Item no.: SB-12-01-0295

$29.00

Coupling
Coupling
Item no.: SB-12-01-0175

$70.00

Hose plug-in nipple 3/8"
Hose plug-in nipple 3/8"
Item no.: SB-12-01-0155

$75.00

Hose plug-in nipple 3/8"
Hose plug-in nipple 3/8"
Item no.: SB-12-01-0156

$66.00

Cable extension (fan)
Cable extension (fan)
Item no.: SB-12-01-0209

Plug-in angle connector
Plug-in angle connector
Item no.: SB-12-01-0133

$48.00

Mainboard Comfort (needs to be prog.)

$965.00

Thread adapter G3/4"-G1/4"
Thread adapter G3/4"-G1/4"
Item no.: SB-12-01-0147

$54.00

Glasdisplay with pcb (Slider)
Glasdisplay with pcb (Slider)
Item no.: SB-12-01-0083

$1,645.00

Pump for Arium® Pro
Pump for Arium® Pro
Item no.: SB-12-01-0020

$1,060.00

conductivity measuring cell (LFP)
conductivity measuring cell (LFP)
Item no.: SB-12-01-0019

$900.00

Closure plug
Closure plug
Item no.: SB-12-01-0154

$47.00

Filter for Fan
Filter for Fan
Item no.: SB-12-01-0033

$65.00

fuse 6,3A T, 250V, 5x20mm (2 pcs.)

$19.00

Screw-in connector 3/8" x 1/4" BSP AG

$54.00

Pump
Pump
Item no.: SB-12-01-0210

T connector
T connector
Item no.: SB-12-01-0139

$44.00

Display cable long (D optin)
Display cable long (D optin)
Item no.: SB-12-01-0035

$78.00

Main cord, 3 wires, Brasil

$43.00

upgrade to TOC
upgrade to TOC
Item no.: SB-12-01-0189

Door + pump cover
Door + pump cover
Item no.: SB-12-01-0256

Lid
Lid
Item no.: SB-12-01-0010

$375.00

Ballast
Ballast
Item no.: SB-12-01-0117

$1,350.00

Dividerbloc RO
Dividerbloc RO
Item no.: SB-12-01-0074

$1,630.00

Fast coupling 3/8" APC
Fast coupling 3/8" APC
Item no.: SB-12-01-0169

$84.00

Tube 1/4" PVDF, 5m
Tube 1/4" PVDF, 5m
Item no.: SB-12-01-0263

Packing, complete
Packing, complete
Item no.: SB-12-01-0087

accessory kit, Arium® Comfort
accessory kit, Arium® Comfort
Item no.: SB-12-01-0186

Cord Set, 3-wires, United Kingdom

$36.00

Screw-in connector BSP-thread
Screw-in connector BSP-thread
Item no.: SB-12-01-0172

$54.00

cover for dispense unit
cover for dispense unit
Item no.: SB-12-01-0264

$118.00

Display head, rear part
Display head, rear part
Item no.: SB-12-01-0207

Customers Also Purchased

Arium<sup>®</sup> RO Modules

Arium® RO Modules

Learn More
arium® Ultra Filter

arium® Ultra Filter

Learn More
Arium® Comfort Kit

Arium® Comfort Kit

Learn More