Skip to content Skip to navigation menu

arium pro UF

The arium® pro ultrapure water systems meet, and exceed, ASTM Type 1 water quality at an unmatched cost of ownership for any application. Available in a choice of five modular-design systems, this range offers the widest selection of features and options for customised configuration. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves.

Item no.:  H2OPRO-UF-D

Availability (ex works):  Discontinued

   

Unlike competitive systems, lab water systems of the arium® pro series are modular-designed, providing high flexibility to adapt to your specific needs. As a result, they give you the best return on your investment. Each system meets and exceeds the ASTM Type 1 standard, ensuring best-in-class reproducibility of results.

You can choose among four arium® pro systems with the right combination of modular components tailored to your specific application, such as a UV lamp, an ultrafilter module and a TOC monitor: arium®, arium® pro UF, arium® pro UV and arium® pro VF. Moreover, you can opt for an affordable version that provides all the essential performance features you need in a lab water purification system: arium® pro. arium® pro UF built-in system for producing ultrapure water for cell culture applications, including wall mounting kit for the display|dispenser unit with 2.8 meter extended cable, tubing and wall bracket

Standard Applications:

  • HPLC
  • GC-MS, AAS, ICP-MS
  • Ion chromatography
  • TOC analysis
  • PCR
  • Electrophoresis
  • Endotoxin analysis
  • Immunocytochemistry
  • Pure water for preparation of cell culture media
  • Pure water for production of monoclonal antibodies
  • Photometry

Lowest TOC content

The 185 | 254 nm UV lamp, which can be integrated as an option, not only prevents microbiological growth, but also minimises total organic compounds (TOC) in purified water. The low TOC level of < 2 ppb in arium® water therefore ensures the reproducibility and reliability of your lab results. Moreover, you can have TOC readings continuously checked and displayed in real time by our optionally integrated TOC monitor specially developed for this ultrapure water system. To ensure reliable removal of endotoxins, microorganisms and particles as well as DNase and RNase, you can also opt for an arium® pro system with a built-in ultrafilter featuring the most advanced crossflow technology. This ultrafilter makes the arium® pro ideal for use in cell cultivation and your other special laboratory applications.

Major Advantages of arium® pro:

  • Modular units pre-assembled according to specific applications
  • The lowest TOC level, along with a real-time monitoring function
  • Exceptionally efficient removal of endotoxins, DNase and RNase
  • High Flexibility
  • Total ease of operation

On top of these benefits already mentioned, the arium® pro offers an impressive range of additional features, such as a choice of dispensing options, data-saving and printout functions, and color-coded alert messaging and information, etc.

An arium® pro system is the best choice for your many daily applications in the lab.

Flow diagram of the arium® pro UF model and typical applications

The arium® UF includes an ultrafilter to remove effectively endotoxins, pyrogens, DNA, RNA etc. The 5000 MWCO microporous membrane retains macromolecules and the water can be used ideally for cell culture applications. Typical applications are:

  • Cell Cultivation
  • DNA sequence analysis
  • IVF (In Vitro Fertilisation)
  • General biochemical applications

Application Note

Ultrapure Water For Trace Analysis With ICP-MS
en 271.1 kB

Brochure

arium® Water Purification Systems
en 4.9 MB
宣传手册:实验室纯水系统精简目录
zh 15.3 MB

Publication

Water is Life — Ultra Pure Water in Cell Cultivation
en 384.8 kB
Ultrapure Water for HPLC Analysis — The Role of Ultrapure Water
en 2.9 MB
Arium<sup>®</sup> Water Guard
Arium® Water Guard
Item no.: 610AWG1

Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.

Arium® Pro Dispense Gun with Wall Bracket

arium® dispense gun with wall mounting kit for dispensing ultrapure water, to use with arium® pro & 611. The dispense gun allows for sterile water dispensing through a 0.2 µm membrane final filter capsule and is easy and convenient to use thanks to its light weight and ergnonomic design.

Arium® Pro Dispense Gun with Tripod

Choose from a wide selection of consumables and accessories to adapt your laboratory water system to your personal needs. Sartorius offers a broad range of accessories and consumables to assist your daily work with the Arium® lab water system.

Arium® Display Mounting Kit
Arium® Display Mounting Kit
Item no.: H2OPRO-ADM1

Arium® hight-adjustable tripod for display / dispense unit. The package includes a hight-adjustable tripod, a slide with holder for display / dispense unit and an operation instruction.

Arium®  Foot Switch
Arium® Foot Switch
Item no.: H2O-AFS1

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.

Arium® Pro Ultrafilter
Arium® Pro Ultrafilter
Item no.: 611CDU5

Ultrafilter for effective removal of endotoxines, RNase and DNase.

Intended use for:

  • Arium® Pro UF
  • Arium® Pro VF

Qty. 1 unit/pack

Arium® Universal Kit
Arium® Universal Kit
Item no.: H2O-U-PACK

Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of drinking water.

Incl. in the equipment supplied:

  • 1 x Pre-treatment Cartridge

  • 1 x Polishing Cartridge

For intended use with:

  • Arium® Pro

  • Arium® Pro DI

  • Arium® Pro UF

  • Arium® Pro UF

  • Arium® Pro VF

Qty. 2 units/pack

Arium® Tank Level Sensor
Arium® Tank Level Sensor
Item no.: H2O-ALS1

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.

Fuse 3,5AT 125V SMD
Fuse 3,5AT 125V SMD
Item no.: SB-12-01-0070

Adapter block
Adapter block
Item no.: SB-12-01-0145

cover Service
cover Service
Item no.: SB-12-01-0011

cable set
cable set
Item no.: SB-12-01-0030

Adapter
Adapter
Item no.: SB-12-01-0150

Display head, front part
Display head, front part
Item no.: SB-12-01-0206

Sanitisazions connector
Sanitisazions connector
Item no.: SB-12-01-0212

conductivity measuring cell (LFP)
conductivity measuring cell (LFP)
Item no.: SB-12-01-0019

changing to table unit
changing to table unit
Item no.: SB-12-01-0191

Angle reduce connector
Angle reduce connector
Item no.: SB-12-01-0132

Sieve set
Sieve set
Item no.: SB-12-01-0205

Fan
Fan
Item no.: SB-12-01-0032

Thread adapter G3/4"-G1/4"
Thread adapter G3/4"-G1/4"
Item no.: SB-12-01-0147

Tube 1/4" x 0,170" 5m
Tube 1/4" x 0,170" 5m
Item no.: 69A60095

Unit feet set (4 pcs.)
Unit feet set (4 pcs.)
Item no.: SB-12-01-0013

Filter for Fan
Filter for Fan
Item no.: SB-12-01-0033

Glasdisplay with pcb (Slider)
Glasdisplay with pcb (Slider)
Item no.: SB-12-01-0083

adapter plate incl. 2 sticker
adapter plate incl. 2 sticker
Item no.: SB-12-01-0025

Conductivity sensor
Conductivity sensor
Item no.: SB-12-01-0018

Display cable long (D optin)
Display cable long (D optin)
Item no.: SB-12-01-0035

Hose plug-in nipple 3/8"
Hose plug-in nipple 3/8"
Item no.: SB-12-01-0155

Display unit pro UF
Display unit pro UF
Item no.: SB-12-01-0003

Cord Set, 3-wires, China
Cord Set, 3-wires, China
Item no.: 6971978

Valve for Display / dispense unit
Valve for Display / dispense unit
Item no.: SB-12-01-0007

Tube and connector set
Tube and connector set
Item no.: SB-12-01-0036

plug connector  (6-way)
plug connector (6-way)
Item no.: SB-12-01-0071

Door + pump cover
Door + pump cover
Item no.: SB-12-01-0256

fitting for inlet water
fitting for inlet water
Item no.: SB-12-01-0023

Main cord, 3-wires, Italy
Main cord, 3-wires, Italy
Item no.: 6971976

Main Cord, 3-wires, Japan
Main Cord, 3-wires, Japan
Item no.: 6900934S

Cord Set, 3-wires, United Kingdom

connector UF + tube + clamp
connector UF + tube + clamp
Item no.: SB-12-01-0026

Mainboard
Mainboard
Item no.: SB-12-01-0027

collapsible box
collapsible box
Item no.: SB-12-01-0295

Conductivity pcb. HACMM-40-V2
Conductivity pcb. HACMM-40-V2
Item no.: SB-12-01-0068

accessory kit, Arium® Pro
accessory kit, Arium® Pro
Item no.: SB-12-01-0187

Display / dispense unit complete
Display / dispense unit complete
Item no.: SB-12-01-0001

Hinges (2 pcs.)
Hinges (2 pcs.)
Item no.: SB-12-01-0009

Main Cord, 3-wires, India
Main Cord, 3-wires, India
Item no.: 6971973

Adapter block
Adapter block
Item no.: SB-12-01-0016

Tube 1/4" PVDF, 5m
Tube 1/4" PVDF, 5m
Item no.: SB-12-01-0263

Power supply + cable
Power supply + cable
Item no.: SB-12-01-0028

Adapter
Adapter
Item no.: SB-12-01-0151

Door + pump cover
Door + pump cover
Item no.: SB-12-01-0008

Display head, rear part
Display head, rear part
Item no.: SB-12-01-0207

cover for dispense unit
cover for dispense unit
Item no.: SB-12-01-0264

Main cord, 3 wires, Brasil
Main cord, 3 wires, Brasil
Item no.: 6971972

Pressure regulator Arium® pro
Pressure regulator Arium® pro
Item no.: SB-12-01-0021

Packing, complete
Packing, complete
Item no.: SB-12-01-0087

Lid
Lid
Item no.: SB-12-01-0010

AC inlet with cable
AC inlet with cable
Item no.: SB-12-01-0029

Main Cord, 3-wires, South-Africa

Straight push-in connector 1/4"
Straight push-in connector 1/4"
Item no.: SB-12-01-0124

Push-in connector  3/8" x 1/2"
Push-in connector 3/8" x 1/2"
Item no.: SB-12-01-0119

T connector
T connector
Item no.: SB-12-01-0139

Main Cord,  Europe Special order only

Mainboard (needs to be programmed)
Mainboard (needs to be programmed)
Item no.: SB-12-01-0113

Screw-in connector 3/8" x 1/4" BSP AG

Closure
Closure
Item no.: SB-12-01-0159

Pump for Arium® Pro
Pump for Arium® Pro
Item no.: SB-12-01-0020

Screw-in connector BSP-thread
Screw-in connector BSP-thread
Item no.: SB-12-01-0172

Connection
Connection
Item no.: SB-12-01-0160

Main cord, 3-wires, USA, CDN

Connecting piece
Connecting piece
Item no.: SB-12-01-0152

cover for dispense unit
cover for dispense unit
Item no.: SB-12-01-0012

Coupling
Coupling
Item no.: SB-12-01-0175

Fuse-set  (2.000A T 250V 5x20) for 613

Check valve
Check valve
Item no.: 69A60072

Plug-in angle 3/8" - 1/4"
Plug-in angle 3/8" - 1/4"
Item no.: SB-12-01-0128

Customers Also Purchased

Sartopore 2_ 0.2m_ Size4_ 5pk

Sartopore 2_ 0.2m_ Size4_ 5pk

Learn More
Arium® Pro | Comfort UV Lamp

Arium® Pro | Comfort UV Lamp

Learn More
Arium® comfort I TOC

Arium® comfort I TOC

Learn More
Arium® Analytical Kit

Arium® Analytical Kit

Learn More