s
Skip to content Skip to navigation menu

Viscose Nonwoven / Grade 2601 20 g/m²

This non-wovens grade is generally used for the filtration of liquids in the industry.

Item no.:  FT-3-01304-025

Availability:  On Request

Application Example

  • Petrochemical industry: Filtration of viscous solutions to retain the biggest particles before further analysis with a viscosimetry

Brochure

Filter Papers for the Laboratory and Industry
en 9.1 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    White
  • Dimensions
    25 mm
  • Weight
    60 g/m²
  • Pore size
    50 µm
  • Primary Product Type
    Filters
  • Grade
    2601 (60 g/m²)
  • Material
    Rayon (viscose)
  • Filter Type
    Non-woven Filters
  • Filter Format
    Discs
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    100

Technical attributes

  • Thickness
    0.46 mm
  • Filter Material
    Rayon (viscose)
  • Specifications
    Nonwovens made of viscose
  • Area of Application
    Clarification