Surface Protection Papers

Labsorb is a surface protection paper. It is a highly absorptive grade of paper coated on one side with polyethylene.

Choose your product

Products (7)

Polyethylene-Coated Paper / Grade LabSorb
Piece
1
Item no.
FT-1-601-600050
Filter Format
Reels
Dimensions
600 mm × 50 m

$313.00

Polyethylene-Coated Paper / Grade LabSorb
Piece
1
Item no.
FT-1-601-400100
Filter Format
Reels
Dimensions
400 mm × 100 m

$406.00

Polyethylene-Coated Paper / Grade LabSorb
Piece
1
Item no.
FT-1-601-400050
Filter Format
Reels
Dimensions
400 mm × 50 m

$225.00

Polyethylene-Coated Paper / Grade LabSorb
Piece
1
Item no.
FT-1-601-600100
Filter Format
Reels
Dimensions
600 mm × 100 m

$563.00

Polyethylene-Coated Paper / Grade LabSorb
Pieces
50
Item no.
FT-2-601-460570K
Filter Format
Sheets
Dimensions
460 × 570 mm

$171.00

Polyethylene-Coated Paper / Grade LabSorb
Pieces
50
Item no.
FT-2-601-480600K
Filter Format
Sheets
Dimensions
480 × 600 mm

$173.00

Polyethylene-Coated Paper / Grade LabSorb
Piece
1
Item no.
FT-1-601-460050
Filter Format
Reels
Dimensions
460 mm × 50 m

$208.00

Used with the cellulose side up, the paper absorbs liquids, which are stopped by the polyethylene layer an thus prevented from soaking through. Used with the polyethylene side up, the paper is highly useful for recovery of valuable or toxic liquids.

Paper Boards for the Filtration and Absorption of Liquids
Item no.
M_Papers_for_Liquid_Absorption

These boards are used for the filtration of cooking and transformer oils, galvanic baths and as base paper for further impregnation with certain reagents and antibiotics.

Ready to Buy?