Smooth Filter Papers for Qualitative & Technical Analyses

These filter papers are used for routine analyses like clarification, determination of substances, but also as discs with a center hole for technical applications. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration. White and bright particles can be easily detected with the black paper grade 918, due to the color contrast for example for the detection of fluorine or silicon in water or the detection of mycelium in mildews.

Choose your product

Products (23)

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-4-308-090
Grade
3 w
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 90 mm

$135.00

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-4-308-385
Grade
3 w
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 385 mm

$267.00

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-3-308-385
Grade
3 w
Filter Format
Discs
Dimensions
N/A
Filter Diameter
⌀ 385 mm

$106.00

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-3-308-100
Grade
3 w
Filter Format
Discs
Dimensions
N/A
Filter Diameter
⌀ 100 mm

$11.60

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-2-308-058073
Grade
3 w
Filter Format
Sheets
Dimensions
58 × 73 mm
Filter Diameter
N/A

$22.00

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-4-308-125
Grade
3 w
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 125 mm

$48.70

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-4-308-240
Grade
3 w
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 240 mm

$73.10

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-4-308-150
Grade
3 w
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 150 mm

$48.70

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-4-308-320
Grade
3 w
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 320 mm

$106.00

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-4-308-110
Grade
3 w
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 110 mm

$62.60

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-4-308-270
Grade
3 w
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 270 mm

$81.20

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-4-308-185
Grade
3 w
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 185 mm

$48.70

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-3-308-070
Grade
3 w
Filter Format
Discs
Dimensions
N/A
Filter Diameter
⌀ 70 mm

$10.80

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-3-308-055
Grade
3 w
Filter Format
Discs
Dimensions
N/A
Filter Diameter
⌀ 55 mm

$9.00

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-3-308-270
Grade
3 w
Filter Format
Discs
Dimensions
N/A
Filter Diameter
⌀ 270 mm

$38.30

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-3-308-320
Grade
3 w
Filter Format
Discs
Dimensions
N/A
Filter Diameter
⌀ 320 mm

$60.30

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-3-308-185
Grade
3 w
Filter Format
Discs
Dimensions
N/A
Filter Diameter
⌀ 185 mm

$20.90

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-3-308-110
Grade
3 w
Filter Format
Discs
Dimensions
N/A
Filter Diameter
⌀ 110 mm

$11.60

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-3-308-240
Grade
3 w
Filter Format
Discs
Dimensions
N/A
Filter Diameter
⌀ 240 mm

$38.30

Qualitative & Technical Papers, Smooth/ Grade 3 w
Item no.
FT-3-308-150
Grade
3 w
Filter Format
Discs
Dimensions
N/A
Filter Diameter
⌀ 150 mm

$17.40

Results per page: | |

Smooth Filter Papers for Qualitative & Technical Analyses

Grade

Weight
(g/m2)

Thickness
(mm)

Filtration Time (s)

Particle
retention (µm)

Wet Bursting
Strength (kPa)

Color

Properties

6

80

0.17

15

10 - 13

≥ 30

White

Medium-fast filtration

3 w

65

0.14

15

9 - 13

≥ 15

White

Medium-fast filtration

3 hw

65

0.14

20

8 - 12

≥ 15

White

Medium-fast filtration

C 140

140

0.30

20

7 - 11

> 50

White

Medium-fast filtration

4 b

75

0.15

22

8 - 12

≥ 30

White

Medium-fast filtration

3 m/N

65

0.14

30

7 - 10

≥ 30

White

Medium-fast filtration

100/N

85

0.18

30

6 - 8

≥ 80

White

Medium-fast filtration, low ammonium, potassium & sodium content

918

85

0.17

45

8 - 10

n.a.

Black

Medium-fast to slow filtration, black paper, stained with a sulfur coloring

3 S/h

200

0.36

55

5 - 7

≥ 15

White

Medium-fast to slow filtration


High-purity, Qualitative Filter Papers
Item no.
M_Qualitative_Filter_Papers_Highpurity

These paper grades are used for analytical purposes that require a low ash content.

Grades 292 and 292a are especially suitable for soil analyses because they are low in nitrogen. For phosphate or sodium determination, we recommend grades 131 and 132.

Crêped Filter Papers for Qualitative & Technical Analyses
Item no.
M_Qualitative_Technical_Papers_Creped

Crêped filter papers are mostly used for the rapid filtration of relatively coarse precipitates; because of their crêped structure they provide a larger filtration area than smooth filter papers. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration.

Wet-strengthened Filter Papers for Qualitative Analyses
Item no.
M_Qualitative_Filter_Papers_wetstrengthened

These qualitative filter papers are essentially used for analytical purposes and routine analyses, whenever no gravimetric analyses are required. They are wet-strengthened and can be used for pressure and vacuum filtration. They are made of refined pulp and linters with an > 95% α-celluloose content, are very pure with an ash content < 0.1%.