Skip to content Skip to navigation menu

Sartoclear Dynamics® Lab V, 150 mL, 5 g

Sartoclear Dynamics® Lab V, 150 mL, 5 g is a kit designed for the clarification and sterile filtration of up to 150 mL mammalian cell culture with 5 g diatomaceous earth as filter aid per unit of filtration.

Item no.:  SDLV-0150-05C--2

Price:  $395.00

Availability (ex works):  For more information please log in

24 Pieces
   

Sartoclear Dynamics® Lab V kits enable clarification and sterile filtration to be performed in a single step. These kits simplify the process by fully eliminating the centrifugation step otherwise needed for clarification. Each Sartoclear Dynamics® Lab V kit is comprised of pouches of filter aid and vacuum filtration units that match your needs.

  • Kit for a single-step mammalian cell culture harvesting
  • Fast and proof filtration
  • Gamma sterilized pouches of filter aid and vacuum filtration units

The kit SDLV-0150-05C--2 comprises:

2 × 180C1----------E
(24 × Sartolab® RF 150; 0.22 µm; PES; single-packaged; sterile)
1 × SDLKG-05.0------2
(24 × pouches of filter aid, 5 g)

Brochure

宣传手册:无菌检测产品
zh 4.2 MB
宣传手册:Sartoclear Dynamics® Lab
zh 2.0 MB
Sartoclear Dynamics® Lab Convenient Mammalian Cell Culture Harvesting
en 2.5 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Datasheet

Sartoclear Dynamics Lab V
en 115.6 kB

User Manual

Sartoclear Dynamic® Lab Filter Aid
es 419.8 kB
Sartoclear Dynamic® Lab Filter Aid
fr 432.7 kB
Sartoclear Dynamic® Lab Filter Aid
de 420.3 kB
Sartoclear Dynamics® Lab Filter Aid
en 399.8 kB

Validation Guide

Validation Guide Diatomaceous Earth – Celpure® C300
en 1.2 MB

Applications

  • Application
    • Cell Culture
    • Cell Culture (recombinant proteins, mAbs)
    • Cell Harvest
    • Cell Removal / Harvest
    • Clarification
    • Prefiltration
    • Protection of Final Filters
    • Screening
    • Sterility Testing
  • Application Area
    • Analytical Sample Preparation
    • Clarification
    • Research and development
    • Sterile Filtration

General Specifications

  • Cell Density
    > 5 mio. cells/mL

Physicochemical Information

  • Pore Size
    0.22 µm
  • Pressure/Vacuum
    Vacuum

Product Information

  • Device Type
    Vacuum Filtration Units
  • Packaging
    Single pouch packed
  • Primary Product Type
    Filtration Kits
  • Sample Type
    Cell Culture

Volumes

  • Volume
    150 mL