Skip to content Skip to navigation menu

Sartoclear Dynamics® Lab V, 1000 mL, 40 g

Sartoclear Dynamics® Lab V, 1000 mL, 40 g is a kit designed for the clarification and sterile filtration of up to 1 L mammalian cell culture with 40 g diatomaceous earth as filter aid per unit of filtration.

Item no.:  SDLV-1000-40C--E

Price:  $495.00

Availability:  For more information please log in

12 Pieces
   

Sartoclear Dynamics® Lab V kits enable clarification and sterile filtration to be performed in a single step. These kits simplify the process by fully eliminating the centrifugation step otherwise needed for clarification. Each Sartoclear Dynamics® Lab V kit is comprised of pouches of filter aid and vacuum filtration units that match your needs.

Kit for a single-step mammalian cell culture harvesting

Fast and proof filtration

Gamma sterilized pouches of filter aid and vacuum filtration units

The kit SDLV-1000-40C--E contains:

  • 1 × 180C3----------E (12 × Sartolab® RF 1000; 0.22 µm; PES; single-packaged; sterile)
  • 2 × SDLKG-10.0------2 (48 × pouches of filter aid, 10 g)

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB
Sartoclear Dynamics® Lab Convenient Mammalian Cell Culture Harvesting
en 2.5 MB
宣传手册:Sartoclear Dynamics® Lab
zh 2.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

Datasheet

Sartoclear Dynamics Lab V
en 386.4 kB

Publication

Simplified Small-Scale Harvest of CHO Cells for mAb Analytics
en 1.7 MB

User Manual

Sartoclear Dynamic® Lab Filter Aid
fr 432.7 kB
Sartoclear Dynamic® Lab Filter Aid
es 419.8 kB
Sartoclear Dynamic® Lab Filter Aid
de 420.3 kB
Sartoclear Dynamics® Lab Filter Aid
en 399.8 kB

Validation Guide

Validation Guide Diatomaceous Earth – Celpure® C300
en 1.3 MB

 

  • Cell Density
    > 10 mio. cells/mL
  • Device Type
    Vacuum Filtration Units
  • Pore Size
    0.22 µm
  • Pressure/Vacuum
    Vacuum
  • Sample Type
    Cell Culture
  • Volume
    1 L

 

  • Application Area
    • Analytical Sample Preparation
    • Clarification
    • Research and development
    • Sterile Filtration

 

  • Application
    • Cell Culture
    • Cell Culture (recombinant proteins, mAbs)
    • Cell Harvest
    • Cell Removal / Harvest
    • Clarification
    • Prefiltration
    • Protection of Final Filters
    • Screening
    • Sterility Testing
  • Packaging
    Single pouch packed
Microsart e.jet Fluid Pump 4L/min

$1,560.00

Maintenance-friendly and performant pumps for smooth and reliable filtration. A complete product range for one to 6-branch filtration systems. Sartorius pumps use state of the art technology making robustness one of their best features. Whether you would like to use a vacuum flask or prefer a flask-free solution (Microsart® e.jet), Sartorius pumps will answer all your needs and help you save space without compromising on performance.