text.skipToContent text.skipToNavigation

Regenerated Cellulose Membrane Filters / Type 18407

The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

Item no.:  18407-293------G

Availability:  On Request

These solvent-resistant (pH 3-12), hydrophilic and low non-specific adsorptive membrane filters are excellently suited for the particle removal from solvents.

They are mainly used for clarification and degassing solvents and mobile phases for HPLC.

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    White
  • Quantity
    25
  • Diameter
    293 mm
  • Flow rate
    25 mL/min/cm²/bar (Water)
  • Pore size
    0.2 µm
  • Primary Product Type
    Filters
  • Grade
    18407
  • Wettability
    Hydrophilic
  • Material
    Regenerated cellulose (RC) membrane
  • Membrane Color | Grid Color
    white (w/o grid)
  • Filter Type
    Membrane Filters
  • Filter Format
    Discs
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    25

Technical attributes

  • Bubble point
    4.4 bar
  • Membrane thickness
    170 µm
  • Filter Material
    Regenerated Cellulose (RC)
  • Sterilization Procedures
    • By autoclaving at 121 °C or 134 °C
    • Gamma radiation 25 kGy
    • Ethylene oxide
  • CAS
    9004-35-28
  • Application
    • Filtration of Aqueous Solutions
    • Solvent Filtration
    • Solvent Filtration-mixtures
  • Area of Application
    • Analytical Sample Preparation
    • Clarification
    • Particle Analysis