Regenerated Cellulose Membrane Filters / Type 18407, 0.2 µm pore size, 47 mm diameter, 100 pieces per pack

The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

Price (USD):
$223.00
Item No.: 
18407--47------N
Availability: 
Pieces
100

*Custom/bulk order quotes are provided within 24 hours of request.

These solvent-resistant (pH 3-12), hydrophilic and low non-specific adsorptive membrane filters are excellently suited for the particle removal from solvents.

They are mainly used for clarification and degassing solvents and mobile phases for HPLC.

Applications

  • Application
    • Filtration of Aqueous Solutions  
    • Solvent Filtration  
    • Solvent Filtration-mixtures  
    • Clarification  
  • Application Area
    • Analytical sample preparation  
    • Sterile filtration  

Dimensions

  • Dimensions
    N/A  
  • Filter Diameter
    ⌀ 47 mm  
  • Membrane Thickness
    150 µm  

General Specifications

  • Filter Format
    Discs  
  • Filter Paper/Membrane Color
    White  
  • Flow Rate
    15 mL/min/cm²/bar (Water)  
  • Grade
    18407  
  • Membrane Color | Grid Color
    white (w/o grid)  

Materials of Construction

  • Filter Material
    Regenerated Cellulose (RC)  
  • Membrane Material
    Regenerated Cellulose (RC)  

Physicochemical Information

  • Bubble Point
    4.4 bar  
  • Pore Size
    0.2 µm  
  • Retention Rate
    N/A  
  • Wettability
    Hydrophilic  

Product Information

  • Filter Type
    Membrane Filters  
  • Pack Size
    100  
  • Packaging
    Non-sterile, bulk packed  

Sterility/Purity

  • Delivery Condition
    Non-Sterile  

Usage Protocols

  • Sterilization Procedures
    • By autoclaving at 121 °C or 134 °C  
    • Ethylene oxide