Skip to content Skip to navigation menu

Qualitative & Technical Papers, Smooth/ Grade 50 S

This paper grade is generally used for analytical and technical purposes but also as germination test paper for the TP method.

Item no.:  FT-3-353-095

Price:  $13.00

Availability (ex works):  For more information please log in

This paper grade is generally used for analytical and technical purposes but also as germination test paper for the TP method.

Brochure

Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Filter Papers for the Laboratory and Industry
en 6.4 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB
Laboratory Filtration Products
en 21.9 MB

Applications

  • Area of Application
    • Clarification
    • Analytical Sample Preparation
    • Particle Analysis

Dimensions

  • Filter Diameter
    ⌀ 95 mm
  • Thickness
    0.22 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)

Physicochemical Information

  • Grade
    50 S
  • Retention Rate
    6–10 µm

Product Information

  • Filter Type
    Qualitative Filter Papers
  • Pack Size
    50
  • Packaging
    Non-sterile, bulk packed
  • Primary Product Type
    Filters

Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    30 s
  • Specifications
    Medium fast filtering

Weights

  • Weight
    120 g/m²