Polyethersulfone Membrane Filters - Type 154078- 0.1 µm pore size- 25 mm diameter- 100 pieces per pack
Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.
- Price (USD):
- $156.00
- Item No.:
- 15458--25------N
- Availability:
- pcs
- Pieces
- 100
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Polyethersulfone (PES) Membrane Filters
They are therefore recommended for the filtration of aqueous solutions as well for protein filtration. Furthermore- the low level of extractables makes them suitable for environmental analysis.
The 0.1 µm membrane filter type is used for example for the ultracleaning in case of nephelometry.
Applications
-
Application
-
Filtration of Aqueous Solutions
-
Solvent Filtration-mixtures
- Clarification
-
Filtration of Aqueous Solutions
Dimensions
-
Filter Diameter⌀ 25 mm
-
Membrane Thickness150 µm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Flow Rate9 mL/min/cm²/bar (Water)
-
Grade15458
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
Bubble Point≥ 2.5 bar (with isopropyl alcohol | water)
-
Burst Pressure≥ 0.5 bar
-
Pore Size0.1 µm
-
WettabilityHydrophilic
Product Information
-
Filter TypeMembrane Filters
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Sterility/Purity
-
Delivery ConditionNon-Sterile
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C or 134 °C
-
Gamma radiation 25 kGy
- Ethylene oxide
-
By autoclaving at 121 °C or 134 °C