Skip to content Skip to navigation menu

Polyester Non-woven, Grade 2701 60 g/m²

This non-wovens grade is generally used for the filtration of liquids in the industry.

Item no.:  FT-1-01323-38040

Price:  $84.00

Availability:  For more information please log in

   

This non-wovens grade is generally used for the filtration of liquids in the industry.

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

Dimensions

  • Dimensions
    380 mm × 40 m
  • Thickness
    0.2 mm

General Specifications

  • Filter Format
    Reels
  • Filter Paper/Membrane Color
    White
  • Specifications
    Nonwovens made of polyester

eShop Dynamic Attributes

  • Application Area
    Clarification
  • Filter Material
    Polyester
  • Filter Type
    Non-woven Filters
  • Grade
    2701 (60 g/m²)
  • Pack Size
    1
  • Packaging
    Non-sterile, bulk packed
  • Pore Size
    60 µm