Choose your Polyamide Membrane Filters
They are recommended for the particle removal from aqueous solutions and solvents, for analytical determination such as HPLC, for the sterile filtration of these liquids as well as for applications where a membrane with a relatively high nonspecific adsorption is suitable.
Brochure
Catalog
Applications
-
Application
-
Filtration of Solvent Mixtures
- Solvent Filtration
-
Filtration of Solvent Mixtures
-
Area of ApplicationParticle Analysis
Dimensions
-
Filter Diameter⌀ 293 mm
-
Membrane Thickness115 µm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Flow Rate35 mL/min/cm²/bar (Water)
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Membrane MaterialPolyamide (PA)
Physicochemical Information
-
Bubble Point2.3 bar
-
Burst Pressure> 0.23 bar
-
Grade25006
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
Filter TypeMembrane Filters
-
Pack Size100
-
PackagingNon-sterile, bulk packed
-
Primary Product TypeFilters
Sterility
-
Delivery ConditionNon-Sterile
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C or 134°C
- Ethylene oxide
-
By autoclaving at 121 °C or 134°C