Phase Separating/Separation Paper Grade 480

Grade 480 is impregnated with stabilized silicon, thus rendering it hydrophobic: It retains water, but allows solvents to flow through. The flow stops automatically when the entire solvent has passed through. In many applications, this phase separator paper eliminates the need to use separating funnels.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (12)

  • Phase Separating Paper / Grade 480
    Pieces
    100
    Item no.
    FT-4-602-270
    Filter Format
    Folded
    Filter Diameter
    ⌀ 270 mm

    $224.00

  • Phase Separating Paper / Grade 480
    Pieces
    100
    Item no.
    FT-3-602-070
    Filter Format
    Discs
    Filter Diameter
    ⌀ 70 mm

    $26.80

  • Phase Separating Paper / Grade 480
    Pieces
    100
    Item no.
    FT-3-602-110
    Filter Format
    Discs
    Filter Diameter
    ⌀ 110 mm

    $39.00

  • Phase Separating Paper / Grade 480
    Pieces
    100
    Item no.
    FT-3-602-090
    Filter Format
    Discs
    Filter Diameter
    ⌀ 90 mm

    $26.80

  • Phase Separating Paper / Grade 480
    Pieces
    100
    Item no.
    FT-4-602-150
    Filter Format
    Folded
    Filter Diameter
    ⌀ 150 mm

    $97.40

  • Phase Separating Paper / Grade 480
    Pieces
    100
    Item no.
    FT-3-602-240
    Filter Format
    Discs
    Filter Diameter
    ⌀ 240 mm

    $150.00

  • Phase Separating Paper / Grade 480
    Pieces
    100
    Item no.
    FT-4-602-125
    Filter Format
    Folded
    Filter Diameter
    ⌀ 125 mm

    $97.40

  • Phase Separating Paper / Grade 480
    Pieces
    100
    Item no.
    FT-3-602-185
    Filter Format
    Discs
    Filter Diameter
    ⌀ 185 mm

    $97.40

  • Phase Separating Paper / Grade 480
    Pieces
    100
    Item no.
    FT-4-602-185
    Filter Format
    Folded
    Filter Diameter
    ⌀ 185 mm

    $120.00

  • Phase Separating Paper / Grade 480
    Pieces
    100
    Item no.
    FT-3-602-150
    Filter Format
    Discs
    Filter Diameter
    ⌀ 150 mm

    $68.30

  • Phase Separating Paper / Grade 480
    Pieces
    100
    Item no.
    FT-3-602-125
    Filter Format
    Discs
    Filter Diameter
    ⌀ 125 mm

    $48.70

  • Phase Separating Paper / Grade 480
    Pieces
    100
    Item no.
    FT-4-602-090
    Filter Format
    Folded
    Filter Diameter
    ⌀ 90 mm

    $97.40

  • Application Examples

    • Filtration of organic solvents that have been contaminated with water to separate the aqueous from the organic phase
    • Filtration of extracting solvents in clinical or medical labs
    • Separation of emulsions that are formed during the extraction of aqueous plant or drug solutions

  • Smooth Filter Papers for Qualitative & Technical Analyses
    Item no.
    M_Qualitative_Technical_Papers_Smooth

    These filter papers are used for routine analyses like clarification, determination of substances, but also as discs with a center hole for technical applications. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration. White and bright particles can be easily detected with the black paper grade 918, due to the color contrast for example for the detection of fluorine or silicon in water or the detection of mycelium in mildews.