Phase Separating Paper / Grade 480
Grade 480 is impregnated with stabilized silicon, thus rendering it hydrophobic: It retains water, but allows solvents to flow through. The flow stops automatically when the entire solvent has passed through. In many applications, this phase separator paper eliminates the need to use separating funnels.
- Price (USD):
- $97.40
- Item No.:
- FT-3-602-185
- Availability:
- pcs
- Pieces
- 100
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Phase Separating/Separation Paper Grade 480
Application Examples
- Filtration of organic solvents that have been contaminated with water to separate the aqueous from the organic phase
- Filtration of extracting solvents in clinical or medical labs
- Separation of emulsions that are formed during the extraction of aqueous plant or drug solutions
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 185 mm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Grade480
-
Thickness0.19 mm
Materials of Construction
-
Filter MaterialSilicon Impregnated Paper
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention RateN/A
Product Information
-
Filter TypePhase Separating Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight85 g/m²