Paper Boards for the Filtration and Absorption of Liquids

These boards are used for the filtration of cooking and transformer oils, galvanic baths and as base paper for further impregnation with certain reagents and antibiotics.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (2)

  • Filter Boards/ Grade C 350L / 385 x 510 mm Sheets
    Pieces
    125
    Item no.
    FT-2-340-385510
    Grade
    C 350L
    Filter Format
    Sheets
    Dimensions
    385 × 510 mm
    Filter Diameter
    N/A

    $500.00

  • Filter Paper Boards Grade C 350L, Pack of 100
  • Paper Boards for the Filtration and Absorption of Liquids

    Grade

    Weight (g/m2)

    Thickness (mm)

    Filtration Time (s)

    Wet Bursting Strength (kPa)

    Dry Bursting Strength (kPa)

    Air resistance (mbar)

    Capillary Rise (mm/ 10 min)

    Water Capacity (%)

    Properties

    C 160

    160

    0.30

    40

    ≥  50

    25

    80

    Filtration of fine-flaked precipitates

    1339

    315

    0.63

    ≥ 230

    ≥ 500

    42

    ≥ 60

    Raw paper for Bowie-Dick-test indicator sheets, sterilization control

    C 350L

    360

    0.75

    ≥ 200

    30

    80

    Antibiotic testing paper, ash content < 0.08 %

    151

    460

    1.00

    ≥ 400

    19

    120

    Base paper for cyto-strips

    1220

    475

    1.00

    200

    120

    Filtration of essential oils, galvanic baths, use in filter presses, ash content of 0.15 %

    SEK 770

    800

    1.00

    ≥ 500

    Absorbent paper board for the transport of liquids


  • Wet-strengthened Filter Papers for Qualitative Analyses
    Item no.
    M_Qualitative_Filter_Papers_wetstrengthened

    These qualitative filter papers are essentially used for analytical purposes and routine analyses, whenever no gravimetric analyses are required. They are wet-strengthened and can be used for pressure and vacuum filtration. They are made of refined pulp and linters with an > 95% α-celluloose content, are very pure with an ash content < 0.1%.