Skip to content Skip to navigation menu

Paper Boards for the Filtration and Absorption of Liquids

These boards are used for the filtration of cooking and transformer oils, galvanic baths and as base paper for further impregnation with certain reagents and antibiotics.

 

* 24 Hours Turnaround Time

Choose your product

Products (1)

Paper Boards for the Filtration and Absorption of Liquids

Grade

Weight (g/m2)

Thickness (mm)

Filtration Time (s)

Wet Bursting Strength (kPa)

Dry Bursting Strength (kPa)

Air resistance (mbar)

Capillary Rise (mm/ 10 min)

Water Capacity (%)

Properties

C 160

160

0.30

40

≥  50

25

80

Filtration of fine-flaked precipitates

1339

315

0.63

≥ 230

≥ 500

42

≥ 60

Raw paper for Bowie-Dick-test indicator sheets, sterilization control

C 350L

360

0.75

≥ 200

30

80

Antibiotic testing paper, ash content < 0.08 %

151

460

1.00

≥ 400

19

120

Base paper for cyto-strips

1220

475

1.00

200

120

Filtration of essential oils, galvanic baths, use in filter presses, ash content of 0.15 %

157

700

1.8

8

150

Filtration of edible oils, essential oils, fine turbidity

SEK 770

800

1.00

≥ 500

Absorbent paper board for the transport of liquids


Wet-strengthened Filter Papers for Qualitative Analyses
Item no.
M_Qualitative_Filter_Papers_wetstrengthened

These qualitative filter papers are essentially used for analytical purposes and routine analyses, whenever no gravimetric analyses are required. They are wet-strengthened and can be used for pressure and vacuum filtration. They are made of refined pulp and linters with an > 95% α-celluloose content, are very pure with an ash content < 0.1%.