MinisartSRP 0.2µm, 25mm PP eo-ster, 50pc
Elimination of particles from your samples prior to HPLC or other chromatographic analysis is essential in order to maintain the integrity of your chromatography column and to maximize its operating life time. Minisart® syringe filters optimized for sample preparation consist of a polypropylene (PP) housing and membrane components featuring maximum chemical compatibility and minimum extractables to ensure excellent results. Due to the typical range of volumes from less than 1 ml to 100 ml these filters are available in three different diameters with an effective filtration area of 0.12 cm², 1.7 cm² and 4.8 cm²
- Price (USD):
- $210.00
- Item No.:
- S7575------FXOSK
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with PP Housing
Particle removal via filtration prior to analytics substantially increases the lifetime of your columns. Minisart® RC is optimized for aqueous liquids as well as solvents and is stable against DMSO, other amides, ketones, esters and ethers. Minisart® NY is exceptionally pure compared to other common polyamide (=nylon) filters and competitor products. For this products raw materials are used which do not interfere with standard analytical methods. Our coating-free hydrophobic PTFE membrane used in Minisart® SRP is suitable for venting applications as well as the leachable free clarification of very harsh chemicals. In addition Minisart® PES offers a combination of hydrophilic PES membrane and PP housing and has a higher chemical compatibility than PES in MBS housing. This makes it suitable for LC-MS sample preparation with methanol contents up to 20%. Furthermore the hydrophobic PES membrane of Minisart® PES- filters is assembled in a gamma-sterilisable PP housing which makes these new venting filters suitable for assembly and gamma sterilisation by the user.
- Maximum chemical compatibility
- Minimum extractables or leachables
- Low adsorption of analytes
- 100% optical integrity test
Applications
-
ApplicationSterilization of air/gases and aggressive liquids
-
Application AreaAnalytical sample preparation
Compliance Information
-
ExtractablesHPLC certified
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
Dimensions
-
Filter Diameter⌀ 25 mm
-
Filtration Area4.8 cm²
General Specifications
-
Filter Paper/Membrane Color
-
White (opaque)
- Printed
-
White (opaque)
-
Flow Rate≥ 160mL/min for water at 1 bar (14.5 psi) | ≥ 1800 mL/min for air at 0.1 bar )
-
Total ThroughputUp to 100 mL
-
pH Range3.0 – 14.0
Materials of Construction
-
Membrane MaterialPolytetrafluorethylene (PTFE)
Operating Conditions
-
Maximum Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 1.1 bar (16 psi) with ethanol
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.2 µm
-
WettabilityHydrophobic
Product Information
-
BrandMinisart® SRP
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingSingle blister packed
-
Sample Type
-
Solvents
-
Air/Gas
-
Acids
- Bases
-
Solvents
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodEthylene oxide
Volume
-
Hold-up Volume≤ 100 – 200 µL