Minisart® with PP Housing

Elimination of particles from your samples prior to HPLC or other chromatographic analysis is essential in order to maintain the integrity of your chromatography column and to maximize its operating life time. Minisart® syringe filters optimized for sample preparation consist of a polypropylene (PP) housing and membrane components featuring maximum chemical compatibility and minimum extractables to ensure excellent results. Due to the typical range of volumes from less than 1 ml to 100 ml these filters are available in three different diameters with an effective filtration area of 0.12 cm², 1.7 cm² and 4.8 cm²

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (53)

  • Minisart® NY25 Syringe Filter 17845----------Q, 0.2 µm Polyamide (Nylon)
    Pieces
    500
    Item no.
    17845----------Q
    Pore Size
    0.2 µm
    Delivery Condition
    Non-Sterile
    Sterilization Method
    Ethylene oxide, Autoclave
    Filter Diameter
    ⌀ 25 mm

    $1,020.00

  • Minisart® RC15 Syringe Filter 17762----------Q, 0.45 µm Regenerated Cellulose
    Pieces
    500
    Item no.
    17762----------Q
    Pore Size
    0.45 µm
    Delivery Condition
    Non-Sterile
    Sterilization Method
    Ethylene oxide, Autoclave
    Filter Diameter
    ⌀ 15 mm

    $974.00

  • Minisart® SRP4 Syringe Filter 17844----------Q, 0.2 µm hydrophobic PTFE
    Pieces
    500
    Item no.
    17844----------Q
    Pore Size
    0.2 µm
    Delivery Condition
    Non-Sterile
    Sterilization Method
    Ethylene oxide, Autoclave
    Filter Diameter
    ⌀ 4 mm

    $826.00

  • Minisart® RC15 Syringe Filter 17761--------ACK, 0.2 µm Regenerated Cellulose
    Pieces
    50
    Item no.
    17761--------ACK
    Pore Size
    0.2 µm
    Delivery Condition
    Sterile
    Sterilization Method
    Ethylene oxide
    Filter Diameter
    ⌀ 15 mm

    $147.00

  • Minisart® SRP15 Syringe Filter 17574----------Q, 0.45 µm hydrophobic PTFE
    Pieces
    500
    Item no.
    17574----------Q
    Pore Size
    0.45 µm
    Delivery Condition
    Non-Sterile
    Sterilization Method
    Ethylene oxide, Autoclave
    Filter Diameter
    ⌀ 15 mm

    $974.00

  • Minisart® SRP4 Syringe Filter 17820----------Q, 0.45 µm hydrophobic PTFE
    Pieces
    500
    Item no.
    17820----------Q
    Pore Size
    0.45 µm
    Delivery Condition
    Non-Sterile
    Sterilization Method
    Ethylene oxide, Autoclave
    Filter Diameter
    ⌀ 4 mm

    $826.00

  • Minisart® NY25 Syringe Filter 17845--------ACK, 0.2 µm Polyamide (Nylon)
    Pieces
    50
    Item no.
    17845--------ACK
    Pore Size
    0.2 µm
    Delivery Condition
    Sterile
    Sterilization Method
    Ethylene oxide
    Filter Diameter
    ⌀ 25 mm

    $167.00

  • Minisart® NY25 Syringe Filter 17846--------ACK, 0.45 µm Polyamide (Nylon)
    Pieces
    50
    Item no.
    17846--------ACK
    Pore Size
    0.45 µm
    Delivery Condition
    Sterile
    Sterilization Method
    Ethylene oxide
    Filter Diameter
    ⌀ 25 mm

    $167.00

  • Minisart® SRP15 Syringe Filter 17573----------K, 0.2 µm hydrophobic PTFE
    Pieces
    50
    Item no.
    17573----------K
    Pore Size
    0.2 µm
    Delivery Condition
    Non-Sterile
    Sterilization Method
    Ethylene oxide, Autoclave
    Filter Diameter
    ⌀ 15 mm

    $164.00

  • Minisart® SRP15 Syringe Filter 17559----------Q, 0.45 µm hydrophobic PTFE
    Pieces
    500
    Item no.
    17559----------Q
    Pore Size
    0.45 µm
    Delivery Condition
    Non-Sterile
    Sterilization Method
    Ethylene oxide, Autoclave
    Filter Diameter
    ⌀ 15 mm

    $984.00

  • Minisart® SRP25 Syringe Filter 17576----------Q, 0.45 µm hydrophobic PTFE
    Pieces
    500
    Item no.
    17576----------Q
    Pore Size
    0.45 µm
    Delivery Condition
    Non-Sterile
    Sterilization Method
    Ethylene oxide, Autoclave
    Filter Diameter
    ⌀ 25 mm

    $1,120.00

  • Minisart® SRP25 Syringe Filter 17576----------K, 0.45 µm hydrophobic PTFE
    Pieces
    50
    Item no.
    17576----------K
    Pore Size
    0.45 µm
    Delivery Condition
    Non-Sterile
    Sterilization Method
    Ethylene oxide, Autoclave
    Filter Diameter
    ⌀ 25 mm

    $185.00

  • Minisart® SRP4 Syringe Filter 17820----------K, 0.45 µm hydrophobic PTFE
    Pieces
    50
    Item no.
    17820----------K
    Pore Size
    0.45 µm
    Delivery Condition
    Non-Sterile
    Sterilization Method
    Ethylene oxide, Autoclave
    Filter Diameter
    ⌀ 4 mm

    $93.10

  • Minisart® RC25 Syringe Filter 17765----------R, 0.45 µm Regenerated Cellulose
    Pieces
    1,000
    Item no.
    17765----------R
    Pore Size
    0.45 µm
    Delivery Condition
    Non-Sterile
    Sterilization Method
    Ethylene oxide, Autoclave
    Filter Diameter
    ⌀ 25 mm

    $2,000.00

  • Minisart® RC15 Syringe Filter 17761----------K, 0.2 µm Regenerated Cellulose
    Pieces
    50
    Item no.
    17761----------K
    Pore Size
    0.2 µm
    Delivery Condition
    Non-Sterile
    Sterilization Method
    Ethylene oxide, Autoclave
    Filter Diameter
    ⌀ 15 mm

    $135.00

  • Results per page: | |

    Particle removal via filtration prior to analytics substantially increases the lifetime of your columns. Minisart® RC is optimized for aqueous liquids as well as solvents and is stable against DMSO, other amides, ketones, esters and ethers. Minisart® NY is exceptionally pure compared to other common polyamide (=nylon) filters and competitor products. For this products raw materials are used which do not interfere with standard analytical methods. Our coating-free hydrophobic PTFE membrane used in Minisart® SRP is suitable for venting applications as well as the leachable free clarification of very harsh chemicals. In addition Minisart® PES offers a combination of hydrophilic PES membrane and PP housing and has a higher chemical compatibility than PES in MBS housing. This makes it suitable for LC-MS sample preparation with methanol contents up to 20%. Furthermore the hydrophobic PES membrane of Minisart® PES- filters is assembled in a gamma-sterilisable PP housing which makes these new venting filters suitable for assembly and gamma sterilisation by the user.

    • Maximum chemical compatibility
    • Minimum extractables or leachables
    • Low adsorption of analytes
    • 100% optical integrity test

    Product Information

    • Brand
      Minisart®