Skip to content Skip to navigation menu

In-Line Stainless Steel Filter Holder, 47 mm

The filter holder has been designed for in-Line filtration with a pressure of up to 20 bar using 47 mm Filter.

Item no.:  16278

Price:  $500.00

Availability:  For more information please log in

1 Piece
   

It is delivered with adapter M12 + 1 male thread to hose barb DN 4 to 5.

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

  • Application Area
    • Sterile Filtration
    • Analytical Sample Preparation
    • Clarification
    • Particle Analysis
  • Connectors
    Hose nipples DN 4-5
  • Filter Diameter
    ⌀ 47 mm
  • Filter Holder Type
    In-Line Filter Holders
  • Filtration Area
    13 cm²
  • Materials of Construction
    Stainless Steel
  • Pack Size
    1
  • Sterilization Procedures
    • By autoclaving (max. 134 °C)
    • Dry heat (max. 180 °C)
Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11342, 5.0 µm pore size, 47 mm diameter, 100 pieces per pack

$183.00

The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11301, 8.0 µm pore size, 47 mm diameter, 100 pieces per pack

$181.00

The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

Hydrophobic PTFE Membrane Filters / Type 11803

The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

Hydrophobic PTFE Membrane Filters / Type 11807

$420.00

The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

Hydrophobic PTFE Membrane Filters / Type 11842

The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

Polyamide Membrane Filters / Type 25006
Polyamide Membrane Filters / Type 25006
Item no.: 25006--47------N

$127.00

Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

Polyamide Membrane Filters / Type 25007
Polyamide Membrane Filters / Type 25007
Item no.: 25007--47------N

$139.00

Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

Polyethersulfone Membrane Filters - Type 154078- 0.1 µm pore size- 47 mm diameter- 100 pieces per pack

$184.00

Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.<-p>

Polycarbonate Track-Etched Membrane Filters / 0.4 µm / 47 mm Discs

$167.00

These hydrophilic polycarbonate track-etched filters are manufactured from high quality polycarbonate film using track-etch technology. They have a sharply defined pore size of 0.4 µm with a pore density of  1.50E+08 cm². Pack of 100 white 47 mm discs that have a high chemical resistance and good thermal stability for accurate fractionation of particulates. Smooth, flat surface for good visibility.

Polycarbonate Track-Etched Membrane Filters / 0.2 µm / 47 mm Discs

$165.00

 These hydrophilic polycarbonate track-etched filters are manufactured from high quality polycarbonate film using track-etch technology. They have a sharply defined pore size of 0.2 µm with a pore density of  5.0E+08 cm². Pack of 100 white 47 mm discs that have a high chemical resistance and good thermal stability for accurate fractionation of particulates. Smooth, flat surface for good visibility.

Hydrophobic PTFE Membrane Filters / Type 11806

The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

Polyethersulfone Membrane Filters - Type 15407- 0.2 µm pore size- 47 mm diameter- 100 pieces per pack

$184.00

Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.<-p>