Hydrophobic PTFE Membrane Filters / Type 11807
The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.
Item no.: 11807--25------N
Price: $280.00
Availability (ex works): For more information please log in
Choose your Hydrophobic PTFE Membrane Filters
The main application of these membrane filters ist the filtration of air, gases and chemicals. PTFE membrane filters have an excellent chemical compatibility (pH 1 to 14), so that they are also used for the filtration of solvents and acids, to which other filter types are not resistant.
Brochure
Catalog
Applications
-
Application
-
Solvent Filtration
- Solvent Filtration-mixtures
-
Solvent Filtration
-
Area of Application
-
Clarification
-
Venting
-
Particle Analysis
- Moisture Barriers
-
Clarification
Dimensions
-
Filter Diameter⌀ 25 mm
-
Membrane Thickness65 µm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Flow Rate11 mL/min/cm²/bar (Isopropanol)
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Filter MaterialPolytetrafluorethylene (PTFE), hydrophobic
-
Membrane MaterialPolytetrafluorethylene (PTFE)
Physicochemical Information
-
Bubble Point1.4 bar
-
Grade11807
-
Pore Size0.2 µm
-
WettabilityHydrophobic
Product Information
-
Filter TypeMembrane Filters
-
Pack Size100
-
PackagingNon-sterile, bulk packed
-
Primary Product TypeFilters
Sterility
-
Delivery ConditionNon-Sterile
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C or 134°C
- Ethylene oxide
-
By autoclaving at 121 °C or 134°C