Glass Microfiber Filters without Binder

Binder-free glass microfiber filters are recommended for analytical and gravimetric analyses and also as prefilters. These filters combine fast flow rates with high load capacity and the retention of very fine particles; they are biologically inert, are resistant to most chemicals and withstand temperatures up to 500 °C (grade 550-HA up to 550 °C).

Choose your product

Products (127)

Glass Microfiber Filters / Grade MGA

$67.40

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. The filters FT-3-1101-058-5 are also used as prefilters for the Sartolab® RF 50, 50 mL vacuum filtration units.

Glass Microfiber Filters / Grade 13440
Pieces
500
Item no.
13440--44------Q

$343.00

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade 13440
Pieces
50
Item no.
13440-130------K

$173.00

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade 13440
Pieces
500
Item no.
13440--42------Q

$332.00

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade 13440
Pieces
500
Item no.
13440--50------Q

$214.00

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade 13440
Pieces
500
Item no.
13440--47------Q

$219.00

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade 13440

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade MGB
Pieces
50
Item no.
FT-3-1102-125

$132.00

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade MGB
Pieces
25
Item no.
FT-3-1102-185

$139.00

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade MGA
Pieces
100
Item no.
FT-3-1101-125

$131.00

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade MGA
Pieces
100
Item no.
FT-3-1101-070

$67.40

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade MGA
Pieces
100
Item no.
FT-3-1101-100

$98.50

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade MGB
Pieces
50
Item no.
FT-3-1102-050

$49.20

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade MGA
Pieces
100
Item no.
FT-3-1101-047

$51.40

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade MGB
Pieces
50
Item no.
FT-3-1102-100

$105.00

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade MGA
Pieces
100
Item no.
FT-3-1101-050

$50.30

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade MGB
Pieces
50
Item no.
FT-3-1102-110

$123.00

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade MGA
Pieces
100
Item no.
FT-3-1101-060

$42.80

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Glass Microfiber Filters / Grade MGA
Pieces
100
Item no.
FT-3-1101-080

$87.80

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Results per page: | |

Glass Microfiber Filters without Binder

Grade

Weight
(g/m2)

Thickness
(mm)

Penetration
0.3 µm (%)

Particle Retention in Liquids (µm)

Filtration Time (mL/min)

Fulfills requirements in EN 872:2005 (weigh loss)

Temperature Resistance ( °C )

Applications

MGA

56

0.24

< 0.001

1.6

435

yes

500

Clarification of buffer and reagent solutions. Air and water pollution monitoring

MGB

145

0.66

< 0.001

1.0

500

500

Prefiltration of large volumes

MGC

56

0.24

< 0.001

1.2

320

yes

500

Analysis of suspended solids in wastewater according to EN 872:2005

MGD

118

0.51

< 0.01

2.7

885

500

Prefiltration

MGF

78

0.36

< 0.001

0.7

135

500

Clarification of protein solutions, filtration of liquids prior to HPLC, TCLP Testing

MGG

67

0.29

< 0.001

1.5

570

500

Filtration of gasses and liquids

13440

88

0.44

0.7

120

yes

500

Prefiltration

MG 160

73

0.40

< 0.001

1.2

390

500

Air monitoring; PM-10 sampling

MG 550-HA

65

0.27

1.5

500

550

Analysis of suspended solids in wastewater according to 2540D


Glass Microfiber Filters with Binder
Item no.
M_Glass_Microfiber_Filters_with_Binder

These filters are mostly used either for monitoring air and gas or as prefilter. They are manufactured with synthetic binding agents to ensure that the filter has a defined strength. They are mechanically and chemically stable, have a temperature resistance up to 180°C and – depending on the binding agent used – are either hydrophobic or hydrophilic.

Ready to Buy?