Glass Microfiber Filters / Grade MGF
Choose your Glass Microfiber Filters without Binder
Application Examples
- Clarification of protein solutions,
- Toxicity Characteristic Leaching Procedure (TCLP) Test.
Applications
-
Application
-
Liquid Filtration
- Clarification
-
Liquid Filtration
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 47 mm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Filtration Time135 mL/min
-
GradeMGF
-
Membrane Color | Grid Colorwhite (w/o grid)
-
Thickness0.36 mm
Materials of Construction
-
Filter MaterialGlass Microfibers, binder-free
-
Membrane MaterialN/A
Physicochemical Information
-
Penetration DOP 0.3 µm< 0.001 %
-
Pore SizeN/A
-
Retention Rate0.7 µm
-
Thermal Stability500 °C
-
WettabilityHydrophilic
Product Information
-
Filter TypeGlass Microfiber Filters without Binder
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight78 g/m²