Skip to content Skip to navigation menu

Glass Microfiber Filters / Grade MG 227

The filters, grade MG 227, are hydrophobic glass microfilter filters.

Item no.:  FT-3-01120-110

Price:  $49.00

Availability:  For more information please log in

100 Pieces
   

The filters, grade MG 227, are hydrophobic glass microfilter filters.

Brochure

Filter Papers for the Laboratory and Industry
en 6.4 MB
Papiers filtres pour les laboratoires et l’industrie
fr 2.4 MB
Carte da filtro per il laboratorio e l’industria
it 2.4 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

Dimensions

  • Filter Diameter
    ⌀ 110 mm
  • Thickness
    0.4 mm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Membrane Color | Grid Color
    white (w/o grid)

eShop Dynamic Attributes

  • Application
    Air/Gas Filtration
  • Application Area
    Analytical Sample Preparation
  • Basis Weight
    75 g/m²
  • Filter Type
    Glass Microfiber Filters with Binder
  • Grade
    MG 227
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed
  • Penetration DOP 0.3 µm
    < 0.01%
  • Thermal Stability
    220 - 250° C
  • Type
    Glass Microfiber Filters with Binder
  • Wettability
    Hydrophobic