Skip to content Skip to navigation menu

Glass Microfiber Filters / Grade MG 227

The filters, grade MG 227, are hydrophobic glass microfilter filters.

Item no.:  FT-3-01120-055

Price:  $21.00

Availability (ex works):  For more information please log in

100 Pieces
   

The filters, grade MG 227, are hydrophobic glass microfilter filters.

Brochure

Carte da filtro per il laboratorio e l’industria
it 6.3 MB
Papiers filtres pour les laboratoires et l’industrie
fr 6.3 MB
Filter Papers for the Laboratory and Industry
en 6.4 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    Analytical Sample Preparation

Dimensions

  • Filter Diameter
    ⌀ 55 mm
  • Thickness
    0.4 mm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Membrane Color | Grid Color
    white (w/o grid)

Materials of Construction

  • Filter Material
    Glass Microfibre (hydrophobic, with binder)

Physicochemical Information

  • Grade
    MG 227
  • Penetration DOP 0.3 µm
    < 0.01%
  • Thermal Stability
    220 - 250° C
  • Wettability
    Hydrophobic

Product Information

  • Filter Type
    Glass Microfiber Filters with Binder
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed
  • Primary Product Type
    Filters
  • Type
    Glass Microfiber Filters with Binder

Weights

  • Basis Weight
    75 g/m²