Choose your Glass Microfiber Filters with Binder
The filters, grade MG 1387/1, are mostly used as prefilters.
Applications
-
Application
-
Air/Gas Filtration
-
Liquid Filtration
- Prefiltration
-
Air/Gas Filtration
-
Application AreaAnalytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 110 mm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
GradeMG 1387/1
-
Membrane Color | Grid Colorwhite (w/o grid)
-
Thickness0.37 mm
Materials of Construction
-
Filter MaterialGlass Microfibers (hydrophilic, with binder)
-
Membrane MaterialN/A
Physicochemical Information
-
Penetration DOP 0.3 µm< 0.003%
-
Pore SizeN/A
-
Retention RateN/A
-
Thermal Stability220 °C
-
WettabilityHydrophilic
Product Information
-
Filter TypeGlass Microfiber Filters with Binder
-
Pack Size50
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight90 g/m²