s
Skip to content Skip to navigation menu

Glass Microfiber Filters / Grade MG 1387/1

The filters, grade MG 1387/1, are mostly used as prefilters.

Item no.:  FT-3-01125-047

Availability:  On Request

The filters, grade MG 1387/1, are mostly used as prefilters.

Brochure

Filter Papers for the Laboratory and Industry
en 9.1 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    White
  • Weight
    90 g/m²
  • Diameter
    47 mm
  • Primary Product Type
    Filters
  • Grade
    MG 1387/1
  • Wettability
    Hydrophilic
  • Material
    Glass microfibre
  • Membrane Color | Grid Color
    white (w/o grid)
  • Filter Type
    Glass Microfiber Filters with Binder
  • Filter Format
    Discs
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    50

Technical attributes

  • Thermal stability
    180 °C
  • Thickness
    0.37 mm
  • Air resistance
    31 mbar
  • Filter Material
    Glass Microfibre (hydrophilic, with binder)
  • Penetration DOP 0.3 µm
    < 0.003%
  • Application
    • Air/Gas Filtration
    • Liquid Filtration
    • Prefiltration
  • Area of Application
    Analytical Sample Preparation