Skip to content Skip to navigation menu

Glass Fibre (GF) Prefilters

Glass fiber prefilters, depth pre filters, for larger totally filterable volumes in clarification and sterile filtration.

Item no.:  13400--49-49---K

Price:  $135.00

Availability (ex works):  For more information please log in

The major use of the glass fiber filters is as a depth prefilter, placed directly on top of a membrane filter, whereby the prefilter diameter specified for the holder must be chosen. Larger diameters would intrude under the sealing ring of the holder and cause leakage. The standard type 13400 contains an acrlic binder. It has a high particle loading capacity, but for very polluted liquids the thicker type 13430 can be more effective. 13440 is a finer, binder-free type and is recommended for the prefiltration of relative clean solutions such as tissue culture media. Serial filtration may be necessary for difficult-to-filter liquids such as serum.

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Dimensions

  • Filter Diameter
    ⌀ 49 mm
  • Thickness
    550 µm

Materials of Construction

  • Filter Material
    Glass Microfibre (hydrophilic, with binder)

Operating Conditions

  • Maximum Transmission DOP 5.33 cm/s (ASTM D2986-95A)
    0.03%
  • Thermal Stability
    220 °C

Physicochemical Information

  • Area Weight
    71 g/m²
  • Grade
    13400
  • Wettability
    Hydrophilic

Product Information

  • Pack Size
    50
  • Packaging
    Non-sterile, bulk packed
  • Type
    GF pre-filter standard (13400)

Specifications

  • Filter Format
    Discs
  • Flow Rate
    295 – 381 mL/min with water at 1 bar (14.5 psi)
  • Membrane Color | Grid Color
    white (w/o grid)
  • Total Throughput
    Δ p ="" 1 bar | 100 kPa | 14.5 psi, 320 mL / min / cm²

Usage Protocols

  • Sterilization Procedures
    • By dry heat at 180 °C
    • Autoclaving at 121 °C or 134 °C