Germination Test Papers

These paper grades satisfy the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms.

The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper. The colored papers are produced with dyes that do not influence the growth of roots. These papers are mainly used to count more easily very fine and white roots.

Choose your product

Products (6)

GERMINATION TEST PAPER / GRADE 191, BLUE
Item no.
FT-2-379-140200
Filter Format
Sheets
Dimensions
140 x 200 mm
Filter Diameter
N/A
Germination Test Paper / Grade 193
Pieces
1,000
Item no.
FT-2-381-110170
Grade
193
Filter Format
Sheets
Dimensions
110 × 170 mm
Filter Diameter
N/A

$505.00

Germination Test Paper / Grade 20 grey
Pieces
1,008
Item no.
FT-2003662000110
Filter Format
Pleated
Dimensions
2,000 × 110 mm
Filter Diameter
N/A

$1,970.00

Germination Test Paper / Grade 20
Pieces
1,008
Item no.
FT-2003532000110
Grade
20
Filter Format
Pleated
Dimensions
2,000 × 110 mm
Filter Diameter
N/A

$2,330.00

Qualitative & Technical Papers, Smooth/ Grade 4 b
Pieces
100
Item no.
FT-2-309-110580
Grade
4 b
Filter Format
Sheets
Dimensions
110 × 580 mm
Filter Diameter
N/A

$33.60

Qualitative & Technical Papers, Smooth/ Grade 6
Item no.
FT-2-312-110580
Grade
6
Filter Format
Sheets
Dimensions
110 × 580 mm
Filter Diameter
N/A

$49.90

These paper grades satisfy the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms.

The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper. The colored papers are produced with dyes that do not influence the growth of roots. These papers are mainly used to count more easily very fine and white roots.

Ready to Buy?