Skip to content Skip to navigation menu

Germination Test Paper / Grade 190

This smooth blue paper grade satisfies the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms. The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper.

Item no.:  FT-2-378-090133

Price:  $34.00

Availability (ex works):  For more information please log in

This smooth blue paper grade satisfies the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms. The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper.

Brochure

Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Filter Papers for the Laboratory and Industry
en 6.4 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 21.8 MB

Applications

  • Area of Application
    Analytical Sample Preparation

Dimensions

  • Dimensions
    90 × 133 mm
  • Double Pleats / Depth
    n.a.
  • Thickness
    0.65 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)

Operating Conditions

  • Thermal Stability
    180 °C

Physicochemical Information

  • Grade
    190
  • Retention Rate
    n.a.
  • Wet Bursting Strength
    ≥ 70 kPa

Product Information

  • Filter Type
    Germination Test Papers
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed
  • Primary Product Type
    Filters

Specifications

  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    Blue
  • Filtration Time
    n.a.
  • Specifications
    Smooth, blue wick paper

Weights

  • Weight
    300 g/m²