Skip to content Skip to navigation menu

Germination Test Paper / Grade 190

This smooth blue paper grade satisfies the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms. The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper.

Item no.:  FT-2-378-025133

Price:  $15.00

Availability:  For more information please log in

100 Pieces
   

This smooth blue paper grade satisfies the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms. The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper.

Brochure

Filter Papers for the Laboratory and Industry
en 6.4 MB
Papiers filtres pour les laboratoires et l’industrie
fr 2.4 MB
Carte da filtro per il laboratorio e l’industria
it 2.4 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

Dimensions

  • Dimensions
    25 × 133 mm
  • Double Pleats / Depth
    n.a.
  • Thickness
    0.65 mm

General Specifications

  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    Blue
  • Filtration Time
    n.a.
  • Specifications
    • Smooth, blue wick paper
    • blue wick paper

eShop Dynamic Attributes

  • Application Area
    Analytical Sample Preparation
  • Basis Weight
    300 g/m²
  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Filter Type
    Germination Test Papers
  • Grade
    190
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed
  • Retention Rate
    n.a.
  • Thermal Stability
    180 °C
  • Wet Bursting Strength
    ≥ 70 kPa