Skip to content Skip to navigation menu

Germination Test Paper / Grade 1755

This paper grade satisfies the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms.

The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper.

Item no.:  FT-210608-190400

Price:  $210.00

Availability:  For more information please log in

500 Pieces
   

The grade 1755 is a polyethylene-coated paper used in the BP ("Between Paper") Method together with the paper grade 1750 : One wetted paper sheet is laid on top of a second, the seeds are placed on the double sheet which is then rolled up.

Brochure

Filter Papers for the Laboratory and Industry
en 6.4 MB
Papiers filtres pour les laboratoires et l’industrie
fr 2.4 MB
Carte da filtro per il laboratorio e l’industria
it 2.4 MB
赛多利斯 实验室过滤产品 精简目录
zh 2.9 MB

Catalog

Laboratory Filtration Products
en 17.2 MB

Dimensions

  • Dimensions
    190 × 400 mm

General Specifications

  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    n.a.
  • Grade
    1755
  • Specifications
    • Polyethylene coated paper, 190 x 400mm
    • 190 x 400mm
  • Thickness
    0.19 mm

eShop Dynamic Attributes

  • Application Area
    Analytical Sample Preparation
  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Filter Type
    Germination Test Papers
  • Pack Size
    500
  • Packaging
    Non-sterile, bulk packed
  • Retention Rate
    n.a.
  • Thermal Stability
    180 °C

Customers Also Purchased

Qualitative & Technical Papers, Creped/ Grade 39/N / 580 x 580 mm Sheets

Qualitative & Technical Papers, Creped/ Grade 39/N / 580 x 580 mm Sheets

Learn More
Germination Test Paper / Grade 1750

Germination Test Paper / Grade 1750

Learn More