Skip to content Skip to navigation menu

Germination Test Paper / Grade 1750

This paper grade satisfies the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms.

The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper.

Item no.:  FT-210607-220400

Price:  $245.00

Availability (ex works):  For more information please log in

500 Pieces
   

The grade 1750 is used in combination with the grade 1755 in the BP ("Between Paper") Method: One wetted paper sheet is laid on top of a second, the seeds are placed on the double sheet which is then rolled up.

Brochure

Papiers filtres pour les laboratoires et l’industrie
fr 6.3 MB
Carte da filtro per il laboratorio e l’industria
it 6.3 MB
Filter Papers for the Laboratory and Industry
en 6.4 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

Applications

  • Application Area
    Analytical Sample Preparation

Dimensions

  • Dimensions
    220 × 400 mm
  • Double Pleats / Depth
    n.a.
  • Thickness
    0.2 mm

General Specifications

  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    n.a.
  • Specifications
    Sheets, white, 220 x 400 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)

Physicochemical Information

  • Grade
    1750
  • Retention Rate
    n.a.
  • Thermal Stability
    180 °C
  • Wet Bursting Strength
    n.a.

Product Information

  • Filter Type
    Germination Test Papers
  • Pack Size
    500
  • Packaging
    Non-sterile, bulk packed
  • Primary Product Type
    Filters

Weights

  • Basis Weight
    90 g/m²
Germination Test Paper / Grade 1755
Germination Test Paper / Grade 1755
Item no.: FT-210608-190400

$210.00

This paper grade satisfies the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms.

The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper.

Customers Also Purchased

Germination Test Paper / Grade 1755

Germination Test Paper / Grade 1755

Learn More
Qualitative & Technical Papers, Creped/ Grade 39/N / 580 x 580 mm Sheets

Qualitative & Technical Papers, Creped/ Grade 39/N / 580 x 580 mm Sheets

Learn More