Skip to content Skip to navigation menu

Filter Boards/ Grade K 12 / 60 mm Discs

These filter board discs are used for for analytical sample preparation. These white filter discs are 1.8mm thick, 22mm in diameter, and have a weight of 700 g/m². They are suitable for a wide range of filtration, including vacuum and pressure filtration. They may also be utilized for absorption of liquids.

Item no.:  FT-3-438-060

Price:  $44.00

Availability (ex works):  For more information please log in

  • Used in analytical sample preparation
  • Made from cotton linters and refined pulp with > 95% alpha-cellulose content
  • Weight of 520 g/m²
  • Thickness of 1.60 mm
  • Air resistance of 2.5 mbar
  • Filter diameter ⌀ 60 mm
  • 100 discs per pack
  • Brochure

    Filter Papers for the Laboratory and Industry
    en 6.4 MB
    Papiers filtres pour les laboratoires et l’industrie
    fr 10.7 MB
    Carte da filtro per il laboratorio e l’industria
    it 9.0 MB
    宣传手册:实验室过滤产品精简目录
    zh 19.0 MB

    Catalog

    Laboratory Filtration Products (US and Canada)
    en 9.6 MB

    Applications

    • Area of Application
      Analytical Sample Preparation

    Dimensions

    • Filter Diameter
      ⌀ 60 mm
    • Thickness
      1.60 mm

    Materials of Construction

    • Filter Material
      Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)

    Physicochemical Information

    • Bursting Strength
      ≥ 250 kPa
    • Capillary Rise / 10 Minutes
      200 mm
    • Grade
      K 12
    • Wet Bursting Strength
      ≥ 50 kPa

    Product Information

    • Filter Type
      Paper Boards
    • Pack Size
      100
    • Packaging
      Non-sterile, bulk packed
    • Primary Product Type
      Filters

    Specifications

    • Air Resistance
      2.5 mbar
    • Filter Format
      Discs
    • Filter Paper/Membrane Color
      White

    Weights

    • Weight
      520 g/m²