Skip to content Skip to navigation menu

Filter Boards/ Grade C 350

Filter board with increased wet strength for the filtration and absorption of liquids.

Item no.:  FT-3-346-080

Price:  $19.60

Availability (ex works):  For more information please log in

Filter board with increased wet strength for the filtration and absorption of liquids.

Brochure

Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Filter Papers for the Laboratory and Industry
en 6.4 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Applications

  • Area of Application
    Analytical Sample Preparation

Dimensions

  • Filter Diameter
    ⌀ 80 mm
  • Thickness
    0.63 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)

Physicochemical Information

  • Capillary Rise / 10 Minutes
    110 mm
  • Grade
    C 350
  • Wet Bursting Strength
    > 80 kPa

Product Information

  • Filter Type
    Paper Boards
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed
  • Primary Product Type
    Filters

Specifications

  • Air Resistance
    25 mbar
  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White

Weights

  • Weight
    350 g/m²