s
Skip to content Skip to navigation menu

Filter Boards/ Grade C 350

Filter board with increased wet strength for the filtration and absorption of liquids.

Item no.:  FT-2-346-475475

Availability:  On Request

Filter board with increased wet strength for the filtration and absorption of liquids.

Brochure

Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Filter Papers for the Laboratory and Industry
en 9.1 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    White
  • Quantity
    100
  • Dimensions
    475 mm × 475 mm
  • Weight
    350 g/m²
  • Primary Product Type
    Filters
  • Grade
    C 350
  • Material
    Refined pulp
  • Filter Type
    Paper Boards
  • Filter Format
    Sheets
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    100

Technical attributes

  • Thickness
    0.63 mm
  • Capillary rise / 10 min
    110 mm
  • Air resistance
    25 mbar
  • Wet bursting strength
    > 80 kPa
  • Filtration time
    40 s
  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Area of Application
    Analytical Sample Preparation