Crêped Filter Papers for Qualitative & Technical Analyses

Crêped filter papers are mostly used for the rapid filtration of relatively coarse precipitates; because of their crêped structure they provide a larger filtration area than smooth filter papers. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration.

Choose your product

Products (104)

Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 385 mm / Folded Filters
Item no.
FT-4-423-385
Grade
5 H/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 385 mm

$377.00

Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 185 mm Folded Filters
Item no.
FT-4-335-185
Grade
603/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 185 mm

$135.00

Qualitative & Technical Papers, Creped/ Grade 37/N / ⌀ 500 mm Folded Filters
Item no.
FT-4-480-500
Grade
37/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 500 mm

$441.00

Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 125 mm / Folded Filters
Item no.
FT-4-423-125
Grade
5 H/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 125 mm

$135.00

Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 150 mm / Folded Filters
Item no.
FT-4-423-150
Grade
5 H/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 150 mm

$138.00

Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 250 mm Folded Filters
Item no.
FT-4-335-250
Grade
603/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 250 mm

$161.00

Qualitative & Technical Papers, Creped/ Grade 39/N / ⌀ 185 mm Folded Filters
Item no.
FT-4-483-185
Grade
39/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 185 mm

$225.00

Qualitative & Technical Papers, Creped/ Grade 39/N / ⌀ 500 mm Folded Filters
Item no.
FT-4-483-500
Grade
39/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 500 mm

$702.00

Qualitative & Technical Papers, Creped/ Grade 6  S/N / ⌀ 240 mm Folded Filters
Item no.
FT-4-314-240
Grade
6 S/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 240 mm

$267.00

Qualitative & Technical Papers, Creped/ Grade 37/N / ⌀ 125 mm Folded Filters
Item no.
FT-4-480-125
Grade
37/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 125 mm

$186.00

Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 240 mm / Folded Filters
Item no.
FT-4-423-240
Grade
5 H/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 240 mm

$188.00

Qualitative & Technical Papers, Creped/ Grade 37/N / ⌀ 400 mm Folded Filters
Item no.
FT-4-480-400
Grade
37/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 400 mm

$348.00

Qualitative & Technical Papers, Creped/ Grade 37/N / ⌀ 150 mm Folded Filters
Item no.
FT-4-480-150
Grade
37/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 150 mm

$215.00

Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 150 mm Folded Filters
Item no.
FT-4-335-150
Grade
603/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 150 mm

$135.00

Qualitative & Technical Papers, Creped/ Grade 6  S/N / ⌀ 150 mm Folded Filters
Item no.
FT-4-314-150
Grade
6 S/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 150 mm

$229.00

Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 320 mm Folded Filters
Item no.
FT-4-335-320
Grade
603/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 320 mm

$223.00

Qualitative & Technical Papers, Creped/ Grade 37/N / ⌀ 240 mm Folded Filters
Item no.
FT-4-480-240
Grade
37/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 240 mm

$267.00

Qualitative & Technical Papers, Creped/ Grade 6  S/N / ⌀ 320 mm Folded Filters
Item no.
FT-4-314-320
Grade
6 S/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 320 mm

$325.00

Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 270 mm / Folded Filters
Item no.
FT-4-423-270
Grade
5 H/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 270 mm

$217.00

Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 90 mm / Folded Filters
Item no.
FT-4-423-090
Grade
5 H/N
Filter Format
Folded
Dimensions
N/A
Filter Diameter
⌀ 90 mm

$169.00

Results per page: | |

Crêped Filter Papers for Qualitative & Technical Analyses

Grade

Weight
(g/m2)

Thickness(mm)

Filtration Time (s)

Wet Bursting Strength (kPa)

Air Resistance (mbar)

Properties

5 H/N

85

0.28

3

≥ 40

n.a.

Very fast filtration, wide-pore

34/N

60

0.20

4

≥ 50

2.0

Very fast filtration

37/N

135

0.50

4

≥ 70

1.9

Very fast filtration, wide-pore

1602/N

70

0.23

5

≥ 30

n.a.

Very fast filtration

39/N, 180 g

180

0.65

5

≥ 90

2.5

Very fast filtration, wide-pore

39/N, 300 g

300

0.95

5

≥ 120

2.5

Very fast filtration, wide-pore

603/N

75

0.25

8

≥ 50

n.a.

Fast filtration

6 S/N

145

0.55

12

≥ 90

n.a.

Medium-fast filtration

601/N

65

0.19

13

≥ 30

n.a.

Medium-fast filtration, 
for sugar industry

67/N, 160 g

160

0.65

13

≥ 60

5.5.

Medium-fast filtration


Smooth Filter Papers for Qualitative & Technical Analyses
Item no.
M_Qualitative_Technical_Papers_Smooth

These filter papers are used for routine analyses like clarification, determination of substances, but also as discs with a center hole for technical applications. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration. White and bright particles can be easily detected with the black paper grade 918, due to the color contrast for example for the detection of fluorine or silicon in water or the detection of mycelium in mildews.